Input data

Index 60p0 FB Inputs (dependent on the number of channels for Ch.1, p = 0; Ch.2, p = 1)

Index (hex)

Name

Meaning

Data type

Flags

Default

60p0:0

FB Inputs

Max. subindex

UINT8

RO

> 18 <

60p0:01

STATUS_Warning

Warning bit of the EnDat protocol

BOOLEAN

RO

FALSE

60p0:02

STATUS_Error

Error collecting bit of the EnDat protocol (error message 1/ error message 2)

BOOLEAN

RO

FALSE

60p0:03

STATUS_Ready

Ready for use (initialization of the encoder completed)

BOOLEAN

RO

FALSE

60p0:0D

STATUS_Diag

Indicates that a new message is available in the "Diag History"

BOOLEAN

RO

TRUE

60p0:0E

STATUS_TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid)

BOOLEAN

RO

TRUE

60p0:0F

STATUS_Input cycle counter

2-bit counter for synchronization (incremented only if a new value is present)

BIT2

RO

0

60p0:11

Position

EnDat position value

EL5032:0090:
ULINT values cannot be processed in the TwinSAFE logic, therefore there is no possibility to transmit the position value 0x60n0:11 "Position" to the TwinSAFE logic. In this case the process data must be parameterized under 0x8021 "TSC Process Data settings".

UINT64

RO

00 00 00 00 00 00 00 00

60p0:12

Position (uint32)

EnDat position value (unit32)

UINT32

RO

00 00 00 00

Index 60p8 FB Inputs (dependent on the number of channels for Ch.1, p = 0; Ch.2, p = 1) (EL5032 from FW 16, Rev.28 / EL5032-0090 from Revision 17)

Index (hex)

Name

Meaning

Data type

Flags

Default

60p8:0

FB ENDat Inputs Ch(n+1)

Max. subindex

UINT8

RO

> 19 <

60p8:12

Velocity

Velocity

DINT32

RO

0x00000000 (0dec)

60p8:13

Velocity (int 16)

Velocity

DINT16

RO

0x0000 (0dec)