EL5032-0090 - TwinSAFE Single Channel objects
Index 1610 TSC Master Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1610:0 | TSC RxPDO-Map Master Message | PDO Mapping RxPDO | UINT8 | RO | 0x04 (4dec) |
1610:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (TSC Master Frame Elements), entry 0x01 (TSC__Master Cmd)) | UINT32 | RO | 0x7020:01, 8 |
1610:02 | SubIndex 002 | 2. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1610:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7020 (TSC Master Frame Elements), entry 0x03 (TSC__Master CRC_0)) | UINT32 | RO | 0x7020:03, 16 |
1610:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7020 (TSC Master Frame Elements), entry 0x02 (TSC__Master ConnID)) | UINT32 | RO | 0x7020:02, 16 |
Index 1A10 TSC Slave Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A10:0 | TSC TxPDO-Map Slave Message | PDO Mapping TxPDO | UINT8 | RW | 0x0A (10dec) |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (TSC Slave Frame Elements), entry 0x01 (TSC__Slave Cmd)) | UINT32 | RW | 0x6020:01, 8 |
1A10:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x12 (Position (uint32))) | UINT32 | RW | 0x6000:12, 16 |
1A10:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (TSC Slave Frame Elements), entry 0x03 (TSC__Slave CRC_0)) | UINT32 | RW | 0x6020:03, 16 |
1A10:04 | SubIndex 004 | 4. PDO Mapping entry (16 bits align) | UINT32 | RW | 0x0000:00, 16 |
1A10:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (TSC Slave Frame Elements), entry 0x04 (TSC__Slave CRC_1)) | UINT32 | RW | 0x6020:04, 16 |
1A10:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010 (FB Inputs Ch.1), entry 0x12 (Position (uint32))) | UINT32 | RW | 0x6010:12, 16 |
1A10:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (TSC Slave Frame Elements), entry 0x05 (TSC__Slave CRC_2)) | UINT32 | RW | 0x6020:05, 16 |
1A10:08 | SubIndex 008 | 8. PDO Mapping entry (16 bits align) | UINT32 | RW | 0x0000:00, 16 |
1A10:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6020 (TSC Slave Frame Elements), entry 0x06 (TSC__Slave CRC_3)) | UINT32 | RW | 0x6020:06, 16 |
1A10:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x02 (TSC__Slave ConnID)) | UINT32 | RW | 0x6020:02, 16 |
Index 6020 TSC Slave Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6020:0 | TSC Slave Frame Elements | Max. Subindex | UINT8 | RO | 0x06 (6dec) |
6020:01 | TSC__Slave Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
6020:02 | TSC__Slave ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:03 | TSC__Slave CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:04 | TSC__Slave CRC_1 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:05 | TSC__Slave CRC_2 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:06 | TSC__Slave CRC_3 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:07*) | TSC__Slave CRC_4 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:08*) | TSC__Slave CRC_5 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:09*) | TSC__Slave CRC_6 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:0A*) | TSC__Slave CRC_7 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:0B*) | TSC__Slave CRC_8 | reserved | UINT16 | RO | 0x0000 (0dec) |
6020:0C*) | TSC__Slave CRC_9 | reserved | UINT16 | RO | 0x0000 (0dec) |
*) from Revision 17 |
Index 7020 TSC Master Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7020:0 | TSC Master Frame Elements | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
7020:01 | TSC__Master Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
7020:02 | TSC__Master ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
7020:03 | TSC__Master CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
Index 8020 TSC Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8020:0 | TSC Settings | Maximum subindex | UINT8 | RO | 0x02 (2dec) |
8020:01 | Address | TwinSAFE SC address | UINT16 | RO | 0x0000 (0dec) |
8020:02 | Connection Mode | Selection of TwinSAFE SC CRC | UINT32 | RO | 0x00000000 (0dec) |
Index 8021 TSC Process Data Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8021:0 | TSC Process Data Settings | Maximum subindex | UINT8 | RO | 0x12 (18dec) |
8021:01 | Auto align to MSB Ch.1 | 0x8021:0n: Auto align to MSB Ch.n
| BOOLEAN | RO | 0x00 (0dec) |
8021:02 | Auto align to MSB Ch.2 | BOOLEAN | RO | 0x00 (0dec) | |
8021:11 | Shift right data Ch.1 | 0x8021:1n: Shift right data Ch.n
| UINT8 | RO | 0x00 (0dec) |
8021:12 | Shift right data Ch.2 | UINT8 | RO | 0x00 (0dec) |