Command 0x8001 - EnDat Reset

The command 0x8001 "EnDat Reset" sends the mode command "Encoder sends position values and receives error reset".

With this command the words 0 and 1 (error messages and warnings) in the operating state memory area are also reset.

With battery-buffered multi-turn rotary encoders the battery operating state error must be reset with this command after replacing the battery.

Proceed as follows:

1. Enter the command 0x1001 via the FB EnDat Command object, index 0xB0p8:01 "Request". (dependent on the number of channels with p = 0 for channel 1 and p = 1 for channel 2).
Please observe the note on Command Entry via the System Manager.

CoE Entry / Example for command 0x8001

Command 0x8001 - EnDat Reset 1:Fig.144: Example command 0x8001, EnDat reset for channel 1