Command object
Index B0p8 FB ENDat Command (dependent on the number of channels for Ch.1, p = 0; Ch.2, p = 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
B0p8:0 | FB ENDat Command | Max. subindex | UINT8 | RO | > 3 < |
B0p8:01 | Request | The Object command can be used to initiate various actions, such as the reading or writing of a particular memory area of the EnDat encoder. Request: up to 69 bytes | OCTET-STRING[69] | RW |
|
B0p8:02 | Status | Status of the command currently being executed 0: Command executed without error and without response 255: Command is being executed | UINT8 | RO | 0x00 (0dec) |
B0p8:03 | Response | Optional return value of the command | OCTET-STRING[69] | RO |
|