Overview of commands and samples

The FB EnDat Command object, index 0xB0n8:01 "Request" can be used to trigger various actions such as reading or writing to a specific memory area of the EnDat encoder (depending on the number of channels with n = 0 for channel 1 and n = 1 for channel 2).
The command is entered via the System Manager or the PLC (see following note)

Overview of commands and samples 1:

Command entry via the System Manager

  • If the command input is written via the System Manager, the value must be entered in the "Binary" field.
  • LOBYTE first, (see following fig.).
  • Space between all bytes of the request
    If entered without a space, the command is not accepted correctly.
  • If the command is initiated via the PLC, then this takes place automatically.
Overview of commands and samples 2:Fig.141: Input using the example of command 0x8001 in the Set Value Dialog in the System Manager

Overview of commands

The following table provides an overview of the available commands, with detailed descriptions and examples in the following chapters.

Command

Description

0x1000

Clearing the Diag History (see note above)

0x1001

Diag History Test
All implemented Diag messages are sent channel-dependent with this command.

0x8001

EnDat Reset
(sends the mode command “measuring device send position values and receive error reset”)

0x8006

EnDat read Pos2,
calculate and write offset (only for incremental encoders with reference mark).

0x8008

Suppress TxPDOState (only for EL5032 from FW 17)
(suppresses the "TxPDO State", e.g. for encoders with distance-coded reference marks)

0x9000

Read EnDat Word

0x9001

Write EnDat Word