Objects for commissioning
Index 4061 Feature bits (EL5001 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
4061:0 | Feature bits | Length of this object | UINT8 | RO | 0x04 (4dec) |
4061:01 | disable frame error | 0: Frame error is not suppressed | BOOLEAN | RW | 0x00 (0dec) |
4061:02 | enable power failure bit | 0: Power failure bit is not active | BOOLEAN | RW | 0x00 (0dec) |
4061:03 | enable inhibit time | 0: Inhibit time is not active | BOOLEAN | RW | 0x00 (0dec) |
4061:04 | enable test mode | 0: Test mode is not active | BOOLEAN | RW | 0x00 (0dec) |
Index 4066 SSI coding (only EL5001)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
4066:0 |
SSI coding |
0: Binary code active |
UINT16 |
RW |
0x0001 (1dec) |
Index 4067 SSI baud rate (only EL5001)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
4067:0 |
SSI baud rate |
0: reserved |
UINT16 |
RW |
0x0003 (3dec) |
Index 4068 SSI frame type (only EL5001)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
4068:0 |
SSI-frame type |
0: Multi-turn analysis is active (25-bit data frame) |
UINT16 |
RW |
0x0000 (0dec) |
Index 4069 SSI frame size (only EL5001)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
4069:0 |
SSI frame size |
Length of the SSI data frame (in bits) Min. : 0dec |
UINT16 |
RW |
0x0019 (25dec) |
Index 406A data length (only EL5001)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
406A:0 |
Data length |
Data length Min. : 0dec |
UINT16 |
RW |
0x0018 (24dec) |
Index 406B min. inhibit time [µs] (only EL5001)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
406B:0 |
Min. inhibit time[µs] |
Minimum inhibit time in µs (1 to 65535) |
UINT16 |
RW |
0x0000 (0dec) |
Index 80n0 SSI settings (only EL5002), with n = 0 (Ch.1), n = 1 (Ch.2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | SSI settings | Length of this object | UINT8 | RO | 0x13 (19dec) |
80n0:01 | Disable frame error | 0: Frame error is not suppressed | BOOLEAN | RW | 0x00 (0dec) |
80n0:02 | Enable power failure bit | 0: Power failure bit is not active | BOOLEAN | RW | 0x00 (0dec) |
80n0:03 | Enable inhibit time | 0: Inhibit time is not active | BOOLEAN | RW | 0x00 (0dec) |
80n0:04 | Enable test mode | 0: Test mode is not active | BOOLEAN | RW | 0x00 (0dec) |
80n0:06 | SSI coding | 0: Binary code active | BIT1 | RW | 0x01 (1dec) |
80n0:09 | SSI baud rate | 0: reserved | BIT3 | RW | 0x03 (3dec) |
80n0:0C*** | 0: SSI clock jitter compensation is disabled (default) | BIT3 | RW | 0x00 (0dec) | |
80n0:0F | SSI-frame type | 0: Multi-turn analysis is active (25‑bit data frame) | BIT2 | RW | 0x00 (0dec) |
80n0:11 | SSI frame size | Length of the SSI data frame (in bits) Min. : 0dec | UINT16 | RW | 0x0019 (25dec) |
80n0:12 | SSI data length | Data length Min. : 0dec | UINT16 | RW | 0x0018 (24dec) |
80n0:13 | Min. inhibit time[µs] | Minimum inhibit time in µs (1 to 65535) | UINT16 | RW | 0x0000 (0dec) |
80n0:14*** | Number of clock bursts | UINT16 | RW | 0x0000 (0dec) | |
***) from FW03 |
Index 8010 SSI settings (from FW11 in the case of EL5001)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8010:0 | SSI settings | Length of this object | UINT8 | RO | 0x13 (19dec) |
8010:01 | Disable frame error | 0: Frame error is not suppressed | BOOLEAN | RW | 0x00 (0dec) |
8010:02 | Enable power failure bit | 0: Power failure bit is not active | BOOLEAN | RW | 0x00 (0dec) |
8010:03 | Enable inhibit time | 0: Inhibit time is not active | BOOLEAN | RW | 0x00 (0dec) |
8010:04 | Enable test mode | 0: Test mode is not active | BOOLEAN | RW | 0x00 (0dec) |
8010:06 | SSI coding | 0: Binary code active | BIT1 | RW | 0x01 (1dec) |
8010:09 | SSI baud rate | 0: reserved | BIT3 | RW | 0x03 (3dec) |
8010:0F | SSI-frame type | 0: Multi-turn analysis is active (25‑bit data frame) | BIT2 | RW | 0x00 (0dec) |
8010:11 | SSI frame size | Length of the SSI data frame (in bits) | UINT16 | RW | 0x0019 (25dec) |
8010:12 | SSI data length | Data length | UINT16 | RW | 0x0018 (24dec) |
8010:13 | Min. inhibit time[µs] | Minimum inhibit time in µs (1 to 65535) | UINT16 | RW | 0x0000 (0dec) |