Configuration data
Index 40n0* producer code word (for n = 4 [channel 1], n = 8 [channel 2])
![]() | Producer code word The vendor reserves the authority for the basic calibration of the terminals. The Producer code word is therefore at present reserved. |
*) up to rev. no. EL31x2-0000-0016, only for EL31x2, see note regarding EL31x2 terminals before rev. no. EL31x2-0000-0016
Index 40n1 ADC raw value (for n = 4 [channel 1], n = 8 [channel 2])
(up to rev. no. EL31x2-0000-0016, only for EL31x2, see note)
Index (hex) | Name | Meaning | Flags | Default |
|---|---|---|---|---|
40n1:0 | ADC raw value | Length of this object | RO | 1dec |
40n1:01 | ADC rawdata | This is the circuit's raw ADC value. It is converted to a measurement through a calculation with the gain and offset from the calibration. | RO | - |
Index 40n1 feature bits (for n = 6 [channel 1], n = A [channel 2])
(up to rev. no. EL31x2-0000-0016, only for EL31x2, see note)
|
Index (hex) |
Name |
Meaning |
Flags |
Default | |||
|---|---|---|---|---|---|---|---|
|
40n1:0 |
Feature bits |
Length of this object |
RW |
3dec | |||
|
40n1:01 |
Enable user scale |
TRUE |
User scaling (index 40n2) is active. |
RW |
FALSE | ||
|
FALSE |
The user scaling is deactivated. | ||||||
|
40n1:02 |
Enable absolute with MSB as sign |
TRUE |
The measured value is output in magnitude-sign format. |
EL3102 |
+10 V = 0x7FFF |
RW |
FALSE |
|
EL3142-0010 |
+10 mA = 0x7FFF | ||||||
|
FALSE |
The measured value is output as signed integer in the two's complement |
EL3102 |
+10 V = 0x7FFF | ||||
|
EL3142-0010 |
+10 mA = 0x7FFF | ||||||
|
40n1:03 |
Enable filter |
TRUE |
The digital filter (index 40n5, filter settings) is active. The analog values are not converted synchronously with the exchange of process data, but in accordance with the filter setting. |
RW |
FALSE | ||
|
FALSE |
The analog values are converted synchronously with the exchange of process data; a digital filter is not active. | ||||||
Index 40n2 calibration data (for n = 4 [channel 1], n = 8 [channel 2])
(up to rev. no. EL31x2-0000-0016, only for EL31x2, see note)
Index (hex) | Name | Meaning | Flags | Default | |
|---|---|---|---|---|---|
40n2:0 | Calibration data | Length of this object | RW | 2dec | |
40n2:01 | Offset 16 bit signed integer | These objects are used to trim the tolerances of the components to determine the measured value. The values can only be changed if the producer code word is set (index 40n0). | Offset trim channel 1/ channel 2 | RW | 0xXXXX |
40n2:02 | Gain 16 bit unsigned integer | Gain trim channel 1/ channel 2 | RW | 0xXXXX | |
Index 40n2 user scale (for n = 4 [channel 1], n = A [channel 2]))
(Feature bit 40n1:01 enabled) 40n1:01
(up to rev. no. EL31x2-0000-0016, only for EL31x2, see note)
Index (hex) | Name | Meaning | Flags | Default | |
|---|---|---|---|---|---|
40n2:0 | User scale | Length of this object | RW | 2dec | |
40n2:01 | Offset 16 bit signed integer | These objects contain the user scaling. | Offset trim, user scaling channel 1/ channel 2 | RW | 0x0000 |
40n2:02 | Gain 32 bit signed integer | Gain trim, user scaling channel 1/ channel 2 | RW | 0x00010000 | |
Index 40n5 filter settings (for n = 4 [channel 1], n = A [channel 2])
(Feature bit 40n1:03 enabled)40n1:03
(up to rev. no. EL31x2-0000-0016, only for EL31x2, see note)
|
Enum value |
Decimal value |
Description |
Default |
|---|---|---|---|
|
50 Hz FIR |
0 |
50 Hz FIR over 32 values; 50 Hz interferences are suppressed with 60 dB |
50 Hz FIR (0dec) |
|
60 Hz FIR |
1 |
60 Hz FIR over 32 values; 60 Hz interferences are suppressed with 40 dB | |
|
IIR Level 1 |
2 |
Recursive filter, trise_90%** = 0.72 ms | |
|
IIR Level 2 |
3 |
Recursive filter, trise_90% = 1.62 ms | |
|
IIR Level 3 |
4 |
Recursive filter, trise_90% = 3.24 ms | |
|
IIR Level 4 |
5 |
Recursive filter, trise_90% = 6.48 ms | |
|
IIR Level 5 |
6 |
Recursive filter, trise_90% = 12.96 ms | |
|
IIR Level 6 |
7 |
Recursive filter, trise_90% = 25.92 ms | |
|
IIR Level 7 |
8 |
Recursive filter, trise_90% = 51.84 ms | |
|
IIR Level 8 |
9 |
Recursive filter, trise_90% = 103.68 ms |
**) step in rise time [t_rise_90%]
Index 80n0*** AI settings (for 0 ≤ n ≤ 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | AI Settings | Maximum subindex | UINT8 | RO | 0x18 (24dec) |
80n0:01 | User scale is active. | BOOLEAN | RW | 0x00 (0dec) | |
80n0:02 | 0: Signed presentation 1: Unsigned presentation 2: Absolute value with MSB as sign | BIT3 | RW | 0x00 (0dec) | |
80n0:05 | The S5 bits are displayed in the three low-order bits | BOOLEAN | RW | 0x00 (0dec) | |
80n0:06 | Enable filter | Enable filter, which makes PLC‑cycle-synchronous data exchange unnecessary | BOOLEAN | RW | 0x00 (0dec) |
80n0:07 | Limit 1 enabled | BOOLEAN | RW | 0x00 (0dec) | |
80n0:08 | Limit 2 enabled | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0A | Enabling of the user calibration | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0B | Enabling of the vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
80n0:0E | Changing of the Limit Bits | BOOLEAN | RW | 0x00 (0dec) | |
80n0:11 | User scaling offset | INT16 | RW | 0x0000 (0dec) | |
80n0:12 | User scaling gain. | INT32 | RW | 0x00010000 (65536dec) | |
80n0:13 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
80n0:14 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
80n0:15 | Filter settings | This object determines the digital filter settings, if it is active via “Enable filter” (index 0x80n0:06). 0: 50 Hz FIR | UINT16 | RW | 0x0000 (0dec) |
80n0:17 | User offset compensation | INT16 | RW | 0x0000 (0dec) | |
80n0:18 | User calibration gain | INT16 | RW | 0x4000 (16384dec) |
***) since revision no. EL31xx-00xx-0016
![]() | The filter characteristics are set via index 0x8000:15 The filter frequencies are set for all channels centrally via index 0x8000:15 (channel 1). All other corresponding indices 0x80n0:15 have no parameterization function! |
