EL2602, EL2602-0010 - Introduction

EL2602, EL2602-0010 - Introduction 1:Fig.4: EL2602, EL2602-0010

Relay output terminals, 2 x normally open, with power contacts

The EL2602/ EL2602-0010 output terminals have two relays each of which has a single contact. The relay contact is connected to the power contacts, and can be generally used for switching devices requiring mains power.

The relay terminal EL2602-0010 is designed for soft switching in the range of zero voltage crossing to protect the contacts and is particularly suitable for capacitive loads such as LED lamps (or their chokes).

The EtherCAT Terminals indicate their signal state by means of light emitting diodes.

Quick links

EtherCAT basics

EL2602 - Technical data

EL2602-0010 - Technical data

Connection

Commissioning