EL2622, EL2622-0010 - LEDs and connection
| |
Risk of injury! Bring the bus system into a safe, powered down state before starting installation, disassembly or wiring of the Bus Terminals! |
Notice | |
Possible damage of devices! When designing a Bus Terminal block with different potentials on the power contacts (e.g. 230 VAC and 24 VDC), please note that it is mandatory to use potential separation terminals*! |
*e.g.: EL9080
| |
Risk of injury and/or damage to the devices possible! It is not permitted to assign different switching voltages (e.g. 230 VAC and 24 VDC) to the channels (switching contacts of the relays) because safety-relevant clearances and creepage distances cannot be maintained in this way! |

EL2622, EL2622-0010 - LEDs | |||
---|---|---|---|
LED | Color | State | Meaning |
Relay 1, | green | off | Terminal points 1-2 (Channel 1) and 5-6 respectively (Channel 2) not connected |
on | Terminal points 1-2 (Channel 1) and 5-6 respectively (Channel 2) connected | ||
Sync Status (EL2622-0010 only) | green | off | Terminal not synchronized (relay switches without delay e.g. by DC supply) |
on | Terminal is synchronized on mains frequency |
EL2622, EL2622-0010 - Connection | ||
---|---|---|
Terminal | Meaning | |
Description | No. | |
Relay 1 | 1 | Relay 1, NO contact |
.. 230 VAC /..30 VDC | 2 | ≤ 230 VAC resp. ≤ 30 VDC |
EL2622: - | 3 | EL2622: not connected |
⏚ | 4 | Ground (internally connected with terminal point 8 and ⏚ power contact) |
Relay 2 | 5 | Relay 2, NO contact |
.. 230 VAC /..30 VDC | 6 | ≤ 230 VAC resp. ≤ 30 VDC |
EL2622: - | 7 | EL2622: not connected |
⏚ | 8 | Ground (internally connected with terminal point 4 and ⏚ power contact) |