EL2602-0010, EL2622-0010 - Technical data
Technical data | EL2602-0010 | EL2622-0010 |
---|---|---|
Number of outputs | 2 x make contacts for power contact | 2 x make contacts |
Contact material | Ag-Alloy (Au plating applied to stationary contact) | |
Rated load voltage | 230 VAC/30 VDC | |
Switching current max. | typ. 5 AAC/DC each channel | |
Switching current inductive | typ. 2 AAC/DC each channel | |
Minimum permitted load | typ. 0.1 mA at 0.1 VDC | |
Lamp test, electronic ballasts | ohmic, inductive, capacitive | |
Operating cycles mech. (min.) | 2 x 107 (bei 18 x 103 switching cycles per hour) | |
Operating cycles electr. (min.) | 100,000 (3 A at 250 VAC, 3 A at 30 VDC and ohmic load) 80,000 (5 A at 250 VAC, 5 A at 30 VDC and ohmic load) 100,000 (2 A at 250 VAC, 2 A at 30 VDC and inductive load) | |
Power supply | via the E-Bus | |
Current consumption from E-bus (5 V) | typ. 120 mA | |
Electrical isolation | 500 V (E-Bus/field voltage) | |
Bit width in the process image | 2 Output bits, 1 Input bit | |
Reaction time at a rated load | max. 20 ms (= 10 ms zero crossing voltage delay at 50 Hz + 10 ms delay time of the relay) | |
Configuration | no address or configuration settings | |
Special features | soft switching in the range of zero voltage crossing | |
Contact resistance (max.) | typ. 100 mΩ | |
Insulation resistance (min.) | typ. 1000 MΩ at 500 VDC | |
Weight | approx. 50 g | |
Permissible ambient temperature range during operation | -25°C ... + 55°C | |
Permissible ambient temperature range during storage | -40°C ... + 85°C | |
Permissible relative humidity | 95%, no condensation | |
Dimensions | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | |
EMC resistance burst / ESD | conforms to EN 61000-6-2/EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Marking/Approval*) | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).