Profile-specific objects (0x6000-0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.
Index 0x6000 Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | Inputs | Max. Subindex | UINT8 | RO | 0x02 (2dec) |
6000:01 | Status | UINT16 | RO | 0x0000 (0dec) | |
6000:02 | Data In | Input process data (counter value, index 0x6020:11) | UINT16 | RO | 0x0000 (0dec) |
Index 0x6010 PTO Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | PTO Inputs | Max. Subindex | UINT8 | RO | 0x10 (16dec) |
6010:01 | Sel. Ack/End counter | Confirms the change of the base frequency. | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Ramp active | Ramp is currently being followed | BOOLEAN | RO | 0x00 (0dec) |
6010:05 | Status of input target | Status of the input TARGET (T) | BOOLEAN | RO | 0x00 (0dec) |
6010:06 | Status of input zero | Status of the input ZERO (Z) | BOOLEAN | RO | 0x00 (0dec) |
6010:07 | Error | General error bit, is set together with overrange and underrange | BOOLEAN | RO | 0x00 (0dec) |
6010:0E | Sync Error | The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO Toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
Index 0x6020 ENC Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6020:0 | ENC Inputs | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
6020:03 | Set counter done | Counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6020:04 | Counter underflow | This bit is set if the 16-bit counter underflows (0 -> 65535). | BOOLEAN | RO | 0x00 (0dec) |
6020:05 | Counter overflow | This bit is set if the 16-bit counter overflows (65535 -> 0). | BOOLEAN | RO | 0x00 (0dec) |
6020:0E | Sync Error | The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6020:10 | TxPDO Toggle | The TxPDO Toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6020:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
Index 0x7000 Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | Outputs | Max. Subindex | UINT8 | RO | 0x02 (2dec) |
7000:01 | Ctrl | UINT16 | RO | 0x0000 (0dec) | |
7000:02 | Data Out | Output process data (frequency value, index 0x7010:11) | UINT16 | RO | 0x0000 (0dec) |
Index 0x7010 PTO Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | PTO Outputs | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
7010:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is deactivated) 1bin = base frequency 2 (object 0x8001:03 0x8010:13) | BOOLEAN | RO | 0x00 (0dec) |
7010:02 | Disable ramp | The ramp function is disabled despite active object 0x8000:06 0x8010:06; if travel distance control is active, it is aborted by this bit. | BOOLEAN | RO | 0x00 (0dec) |
7010:03 | Go counter | With travel distance control activated (object 0x8000:0A 0x8010:0A) and bit set, a specified counter value is driven to | BOOLEAN | RO | 0x00 (0dec) |
7010:11 | Frequency value | Frequency value | UINT16 | RO | 0x0000 (0dec) |
7010:12 | Target counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) |
Index 0x7020 ENC Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7020:0 | ENC Outputs | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
7020:03 | Set counter | Set counter value | BOOLEAN | RO | 0x00 (0dec) |
7020:11 | Set counter value | Counter value to be set via index 0x7020:03 | UINT32 | RO | 0x00000000 (0dec) |
Index 0xA000 Diagnostic parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000:0 | Diagnostic parameter | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
A000:01 | Counter extension | Counter extension | UINT16 | RO | 0x0000 (0dec) |
Index 0xF000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0003 (3dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index 0xF010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x03 (3dec) |
F010:01 | SubIndex 001 | - | UINT32 | RW | 0x000000FC (252dec) |
F010:02 | SubIndex 002 | - | UINT32 | RW | 0x000000FD (253dec) |
F010:03 | SubIndex 003 | - | UINT32 | RW | 0x000001FF (511dec) |