Objects for commissioning
Index 0x8010 PTO Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | PTO Settings | Max. Subindex | UINT8 | RO | 0x18 (24dec) |
8010:02 | Emergency ramp active | TRUE 0x8010:18 to the value set in object 0x8001:01 FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:03 | Watchdog timer inactive | The SM watchdog is evaluated here. TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:04 | Sign/amount representation | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:06 | Ramp function active | TRUE FALSE The ramp controller should only be deactivated if a higher-level controller (e.g. NC controller) takes over the control of travel distance and frequency. | BOOLEAN | RW | 0x01 (1dec) |
8010:07 | Ramp base frequency | 0(dec) 1(dec) | BIT1 | RW | 0x00 (0dec) |
8010:08 | Direct input mode | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:09 | User switch-on value on wdt | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:0A | Travel distance control active | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0E | Operating mode | 0(dec) 1(dec) 2(dec) | BIT2 | RW | 0x00 (0dec) |
8010:10 | Negative logic | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:11 | User switch-on-value | User switch-on value (frequency) | UINT16 | RW | 0x0000 (0dec) |
8010:12 | Base frequency 1 | Base frequency 1 = 50000 Hz | UINT32 | RW | 0x0000C350 (50000dec) |
8010:13 | Base frequency 2 | Base frequency 2 = 100000 Hz | UINT32 | RW | 0x000186A0 (100000dec) |
8010:14 | Ramp time constant (rising) | Ramp time constant (rising) | UINT16 | RW | 0x03E8 (1000dec) |
8010:15 | Ramp time constant (falling) | Ramp time constant (falling) | UINT16 | RW | 0x03E8 (1000dec) |
8010:16 | Frequency factor (digit x 10 mHz) | Frequency factor (direct input, digit x 10 mHz) | UINT16 | RW | 0x0064 (100dec) |
8010:17 | Slowing down frequency | Slowing down frequency, travel distance control | UINT16 | RW | 0x0032 (50dec) |
8010:18 | Ramp time constant (emergency) | Ramp time constant for controlled switch-off; | UINT16 | RW | 0x03E8 (1000dec) |