Output data
Index 7pp1 MTO outputs (for 00 ≤ pp ≤ 07; Ch. 1 to Ch. 8)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
7pp1:0 |
MTO outputs |
|
UINT8 |
RO |
0x00 (0dec) |
7pp1:01 |
Output buffer reset |
Removes all elements from the buffer |
BOOLEAN |
RO |
0x00 (0dec) |
7pp1:02 |
Manual output state |
This bit can be used to switch the output without using timestamps.
|
BOOLEAN |
RO |
0x00 (0dec) |
7pp1:03 |
Force order |
This bit defines how to deal with timestamps that were placed in the past (see diagram). |
BOOLEAN |
RO |
0x00 (0dec) |
7pp1:04 |
Enable manual operation |
See "Manual output state" (0x7pp1:02). |
BOOLEAN |
RO |
0x00 (0dec) |
7pp1:09 |
Output order counter |
Incrementing this byte indicates to the channel that new output events can be accepted |
UINT8 |
RO |
0x00 (0dec) |
7pp1:11 |
No of output events |
Number of filled "Output event state" and "Output event time" objects |
UINT8 |
RO |
0x00 (0dec) |
7pp1:21 |
Output event state 1 |
This bit is used to specify which state the output should assume at the time of "Output event time 1" |
BOOLEAN |
RO |
0x00 (0dec) |
7pp1:2A |
Output event state 10 |
... |
BOOLEAN |
RO |
0x00 (0dec) |
7pp1:41 |
Output event time 1 |
Time at which the state described in "Output event state 1" is to be applied |
UINT32 |
RO |
0x00000000 (0dec) |
7pp1:4A |
Output event time 10 |
... |
UINT32 |
RO |
0x00000000 (0dec) |
Index 7pp0 TSO Outputs (for 08 ≤ pp ≤ 0F; Ch. 1 to Ch. 8)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
7pp0:0 |
TSO Outputs |
|
UINT8 |
RO |
0x00 (0dec) |
7pp0:01 |
Output |
Defines whether a rising (1) or falling (0) edge should be output at the "StartTime" |
BOOLEAN |
RO |
0x00 (0dec) |
7pp0:11 |
Activate |
A change from 0 to 3 in this byte triggers acceptance of the order with the current StartTime |
UINT8 |
RO |
0x00 (0dec) |
7pp0:41 |
StartTime |
64 Bit TimeSTamp |
UINT64 |
RO |
|