Definitions

The following section describes some basic terminology relating to the multi-timestamp function. This is based on the explanatory notes on the technology page, which must be referred to for guidance.

Channel

The EL1259, for example, has 8 input and 8 output channels. Every channel can operate independent of the other channels and has its own buffer and its own settings in the CoE (channel-oriented programming is supported).
Notwithstanding the channel-based parameterization (CoE, PDO), the settings for all channels are implemented together in the terminal.

Cyclic process data/PDO

Each channel has 2 different types of cyclic PDO:

- Diagnostics/status/control values created specifically for the buffer

- The actual "values" as time-stamped Boolean data in the form of an array. The array should be set to a suitable size in the configuration. It cannot be changed during runtime.

See also PDO overview on the commissioning pages and the following sections.

Parameter data/CoE

In the CoE each channel has a parameter range 0x80n0:ff with suitable settings for configuring the buffer or the input/output behavior, for example.

See also information in the commissioning pages.

Buffer

Each channel has its own buffer (memory) for 32 events, based on the FIFO principle. It is served via channel-specific PDOs - see PDO overview on the commissioning pages.

Note: The current FW supports a buffer for 32 events. Other sizes on request.

Event

An "event" is defined as a changing signal edge at the input or output. Therefore, for an input channel an event is the change in input state from 0->1 or 1->0. This consists of the information timestamp of the event and state 0/1 after the change.
For an output channel an event is a switching order, similarly consisting of two items of information: timestamp of the event and state 0/1 after the desired change.

Timestamp

In its original state the EtherCAT distributed clocks time has the following properties: Starting time 1.1.2000 00:00, 64-bit range with 1 ns resolution (~ 584 years). In order to avoid redundant process data, the multi-timestamp terminals operate with a reduced timestamp width of 32 bits (~ 4.29 sec.). Thus switching orders can be specified up to 4.29 seconds in the future – input events must be processed within 4.2 seconds, as otherwise an overflow occurs and the actually recorded time is no longer secured. Within the framework of this documentation, a function block FB is also provided that accomplishes the filling up of 32-bit input timestamps to the currently valid 64 bits in the PLC.

MTSF

Multi-timestamp factor, currently 1..10, higher on request

In the configuration each channel can be configured to a fixed, maximum number of events that can be transferred per EtherCAT cycle. In other words, this is the maximum number of events (switching orders for outputs or events for input terminals) that can be exchanged with the control/PLC. These process data are to be understood as placeholders, which are not all to be filled at all times. This means for

Macrocycle

The terminal requires a certain time for internal cyclic processing of the operations. Depending on the number of active channels and configured MTSF, the internal processing time for the terminal is in the range of several 100 µs, see table below.

The macrocycle time resulting from the actual configuration can be read online from the CoE 0xF900:08.

Definitions 1:Fig.159: Microcycle 0xF900:09 & macrocycle 0xF900:08 in the CoE

This time should be regarded as the absolute lower limit for the EtherCAT communication. The EtherCAT task cycle time applied to this terminal should be chosen 10..20 % higher, depending on system performance. The macrocycle times listed in the table below have been determined empirically and should be regarded as guide values. The actual macrocycle time occurring in the system should be verified during commissioning in the CoE object referred to above.

EL1258 macrocycle [µs, typical]

MTSF 1

MTSF 2

MTSF 5

MTSF 10

1 channel

130

140

160

170

2 channels

130

140

160

170

4 channels

130

140

170

200

8 channels

130

160

190

290

EL1259 macrocycle [µs, typical]

MTSF 1

MTSF 2

MTSF 5

MTSF 10

1 in / 1 out channel

160

160

170

180

2 in / 2 out channels

170

190

210

270

4 in / 4 out channels

180

230

260

360

8 in / 8 out channels

240

320

360

540

EL2258 macrocycle [µs, typical]

MTSF 1

MTSF 2

MTSF 5

MTSF 10

1 channel

90

90

100

120

2 channels

90

90

100

120

4 channels

140

150

180

230

8 channels

150

170

210

290

Times for other configurations are best determined via xF900:08.

Microcycle

The microcycle is the internal constant cycle of the terminal, during which sampling of the inputs and testing of the switching orders for outputs takes place. This value depends on the number of active channels, but not on the MTSF value. The corresponding values can be found are in the following table.

The distributed clock in the terminal is controlled via EtherCAT to the standard accuracy of <<1 µs. However, the internal processing microcycle results in a 'coarsening' of the time resolution that can be achieved with the multi-timestamp terminals in practice, as described below.

The microcycle time resulting from the actual configuration can be read online from the CoE 0xF900:09.

Definitions 2:Fig.159: Microcycle 0xF900:09 & macrocycle 0xF900:08 in the CoE

The following applies for the sequence:

EL1258

Microcycle time [µs, typical]

1 channel

7

2 channels

10

4 channels

14

8 channels

23

EL1259

Microcycle time [µs, typical]

1 channel

10

2 channels

14

4 channels

22

8 channels

39

EL2258

Microcycle time [µs, typical]

1 channel

7

2 channels

9

4 channels

13

8 channels

21

Times for other configurations are best determined via 0xF900:09.