Commissioning inputs Table of contents • Basic principles• Commissioning an MIT channel - 1. Synchronous or asynchronous operation? - 2. Setting the multi-timestamping factor (MTSF) - 3. When should the filter in CoE be activated? (default: deactivated) - 4. How can I test the input channel? - 5. Processing of events in the PLC• Commissioning in compatibility mode The section below describes commissioning of a digital input terminal with multi-timestamp function at a PLC.Further InformationBasic principlesCommissioning of a MTI channelCommissioning in compatibility mode