Technology

Table of contents

• Procedure for sampling digital inputs
• Procedure for sampling digital outputs
• Multi-timestamp

The EL1258, EL1259 and EL2258 EtherCAT terminals make up a family of terminals whose members feature a similar range of functions. These are digital input and output terminals that read in or output 24 V signals. The EL1258 can read in eight channels, while the EL2258 can output eight channels. The EL1259 is the mixed version with 8 input and 8 output channels on an overall width of 12 mm. A characteristic feature of these terminals is the multi-timestamp capability, as an extension to the conventional timestamp function.

It is often of great interest when inputs are read in or outputs are switched in a running application. Three general procedures for considering inputs and outputs are described below:

Procedure for sampling digital inputs

Procedure for sampling digital outputs

The principles described above can be transferred to digital outputs accordingly.

Multi-timestamp

The multi-timestamp capability opens up new application options for digital inputs and outputs:

Inputs EL1258, EL1259

Technology 7:Fig.17: Query of input channel information, with multi-timestamp

Outputs EL1259, EL2258

Technology 8:Fig.18: Output of output channel information, with multi-timestamp