Inputs in two-channel mode
Input functions in 2-channel mode
The number of available inputs depends on the operation mode.
The table provides a brief overview of the ED5112 input functions in 2-channel mode.
Please refer to the detailed function descriptions in the respective chapters.
The “Latch” and “Gate” inputs each combine gate and latch functions in a single input and are therefore referred to below as gate/latch combination inputs.
2-channel mode 2 x AB | ||
|---|---|---|
Counter value | PLC variable | |
Enable setting: to the value: | Enable setting: to the value: | |
– | Enable resetting: to the value: | |
– | Enable saving: Save current counter value in: | |
Lock: | Enable locking with HIGH level: with LOW level: | |
![]() | Simultaneous use of gate and latch in 2-channel mode 2xAB When using the index 0x80n0:04 “Gate polarity” (1 = “Enable pos. gate”) and simultaneously activating the bit in the output process data “Enable latch extern on positive edge” (0x70n0:02), a positive edge at the gate/latch combination input causes the current counter value to be initially stored in the input process data “Latch value” (0x60n0:12). After that, the counter value is locked. The same applies to the use of index 0x80n0:04 “Gate polarity” (2 = “Enable neg. gate”) and the simultaneous activation of the bit in the output process data “Enable latch extern on negative edge” (0x70n0:04) upon a negative edge at the gate input/latch combination input. |
