Configuration data
Index 8000 AI Settings UBridge Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
8000:0 | AI Settings UBridge Ch.1 | Max. Subindex | UINT8 | RO | 0x18 (24dec) |
8000:01 | User scaling is active | BOOLEAN | RW | 0x00 (0dec) | |
8000:02 | 0: Signed presentation 1: Unsigned presentation 2: Absolute value with MSB as sign | BIT3 | RW | 0x00 (0dec) | |
8000:06 | Enable filter 1 | BOOLEAN | RW | 0x01 (1dec) | |
8000:07 | Enable Limit 1 | BOOLEAN | RW | 0x00 (0dec) | |
8000:08 | Enable Limit 2 | BOOLEAN | RW | 0x00 (0dec) | |
8000:0A | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) | |
8000:0B | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
8000:0E | Swap Limit Bits | Swap limit bits | BOOLEAN | RW | 0x00 (0dec) |
8000:11 | User scale offset | INT16 | RW | 0x0000 (0dec) | |
8000:12 | User scale gain. | INT32 | RW | 0x00010000 (65536dec) | |
8000:13 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
8000:14 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
8000:15 | This object determines the digital filter settings if it is active via Enable filter (Index 0x8000:06). | UINT16 | RW | 0x0000 (0dec) | |
8000:17 | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
8000:18 | User calibration gain | UINT16 | RW | 0x7FFF (32767dec) |
Index 800C AI User Calibration Data UBridge Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
800C:0 | AI User Calibration Data UBridge Ch.1 | Max. Subindex | UINT8 | RO | 0x0D (13dec) |
800C:01 | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} | |
800C:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
800C:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
800C:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
800C:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
800C:07 | T1 | Real32 coefficient T1 | REAL32 | RW | 0x00000000 (0dec) |
800C:08 | T1S1 | Real32 coefficient T1S1 | REAL32 | RW | 0x00000000 (0dec) |
Index 800D AI Advanced Settings UBridge Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
800D:0 | AI Advanced Settings UBridge Ch.1 | Max. Subindex | UINT8 | RO | 0x2E (46dec) |
800D:11 | Values: 0 - None | UINT16 | RW | 0x0002 (2dec) | |
800D:12 | Values: 0 - Extended Range | UINT16 | RW | 0x0000 (0dec) | |
800D:17 | Low Range limit value | INT32 | RW | 0xFFFF8000 (-32768dec) | |
800D:018 | High Range limit value | INT32 | RW | 0x00007FFF (32767dec) | |
800D:1A | Values: 0 – Off | UINT16 | RW | 0x0000 (0dec) | |
800D:1C | User scale offset (Real32) | REAL32 | RW | 0x00000000 (0.0) | |
800D:1D | User scale gain. (Real32) | REAL32 | RW | 0x3F800000 (1.0) | |
800D:27 | Limit value Low Range Error (Real32) | REAL32 | RW | 0xC12BCC79 (-10.7374201) | |
800D:28 | Limit value High Range Error (Real32) | REAL32 | RW | 0x412BCC79 (10.7374201) | |
800D:29 | Limit value Limit1 | REAL32 | RW | 0x00000000 (0.0) | |
800D:2A | Limit 2 (INT16) in the AI settings is adjusted automatically | REAL32 | RW | 0x00000000 (0.0) | |
800D:2B | Time constant for the "Steady state" bit | UINT16 | RW | 0x0064 (100dec) | |
800D:2C | Tolerance window for the "Steady state" bit | REAL32 | RW | 0x3F800000 (1065353216dec) | |
800D:2D | Limit value Low Range Warning (Real32) | REAL32 | RW | 0xBCA3D70A (-1130113270dec) | |
800D:2E | Limit value High Range Warning (Real32) | REAL32 | RW | 0x3CA3D70A (1017370378dec) |
Index 800F AI Vendor Calibration Data UBridge Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
800F:0 | AI Vendor Calibration Data UBridge Ch.1 | Max. Subindex | UINT8 | RO | 0x08 (8dec) |
800F:01 | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} | |
800F:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
800F:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
800F:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
800F:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
800F:07 | T1 | Real32 coefficient T1 | REAL32 | RW | 0x00000000 (0dec) |
800F:08 | T1S1 | Real32 coefficient T1S1 | REAL32 | RW | 0x00000000 (0dec) |
Index 8010 AI Settings USense Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
8010:0 | AI Settings USense Ch.1 | Max. Subindex | UINT8 | RO | 0x18 (24dec) |
8010:01 | User scaling is active | BOOLEAN | RW | 0x00 (0dec) | |
8010:02 | 0: Signed presentation 1: Unsigned presentation 2: Absolute value with MSB as sign | BIT3 | RW | 0x00 (0dec) | |
8010:06 | Enable filter 1 | BOOLEAN | RW | 0x01 (1dec) | |
8010:07 | Enable Limit 1 | BOOLEAN | RW | 0x00 (0dec) | |
8010:08 | Enable Limit 2 | BOOLEAN | RW | 0x00 (0dec) | |
8010:0A | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) | |
8010:0B | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
8010:0E | Swap Limit Bits | Swap limit bits | BOOLEAN | RW | 0x00 (0dec) |
8010:11 | User scale offset | INT16 | RW | 0x0000 (0dec) | |
8010:12 | User scale gain. | INT32 | RW | 0x00010000 (65536dec) | |
8010:13 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
8010:14 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
8010:15 | This object determines the digital filter settings if it is active via Enable filter (Index 0x8010:06). | UINT16 | RW | 0x0000 (0dec) | |
8010:17 | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
8010:18 | User calibration gain | UINT16 | RW | 0x7FFF (32767dec) |
Index 801C AI User Calibration Data USense Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
801C:0 | AI User Calibration Data USense Ch.1 | Max. Subindex | UINT8 | RO | 0x0D (13dec) |
801C:01 | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} | |
801C:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
801C:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
801C:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
801C:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
801C:07 | T1 | Real32 coefficient T1 | REAL32 | RW | 0x00000000 (0dec) |
801C:08 | T1S1 | Real32 coefficient T1S1 | REAL32 | RW | 0x00000000 (0dec) |
Index 801D AI Advanced Settings USense Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
801D:0 | AI Advanced Settings USense Ch.1 | Max. Subindex | UINT8 | RO | 0x2E (46dec) |
801D:11 | Values: 0 - None | UINT16 | RW | 0x0002 (2dec) | |
801D:12 | Values: 0 - Extended Range | UINT16 | RW | 0x0000 (0dec) | |
801D:17 | Low Range limit value | INT32 | RW | 0xFFFF8010 (-32768dec) | |
801D:18 | High Range limit value | INT32 | RW | 0x00007FFF (32767dec) | |
801D:1A | Values: 0 – Off | UINT16 | RW | 0x0000 (0dec) | |
801D:1C | User scale offset (Real32) | REAL32 | RW | 0x00000000 (0.0) | |
801D:1D | User scale gain. (Real32) | REAL32 | RW | 0x3F801000 (1.0) | |
801D:27 | Limit value Low Range Error (Real32) | REAL32 | RW | 0xC12BCC79 (-10.7374201) | |
801D:28 | Limit value High Range Error (Real32) | REAL32 | RW | 0x412BCC79 (10.7374201) | |
801D:29 | Limit value Limit1 | REAL32 | RW | 0x00000000 (0.0) | |
801D:2A | Limit 2 (INT16) in the AI settings is adjusted automatically | REAL32 | RW | 0x00000000 (0.0) | |
801D:2B | Time constant for the "Steady state" bit | UINT16 | RW | 0x0064 (100dec) | |
801D:2C | Tolerance window for the "Steady state" bit | REAL32 | RW | 0x3F801000 (1065353216dec) | |
801D:2D | Limit value Low Range Warning (Real32) | REAL32 | RW | 0xBCA3D70A (-1130113270dec) | |
801D:2E | Limit value High Range Warning (Real32) | REAL32 | RW | 0x3CA3D70A (1017370378dec) |
Index 801F AI Vendor Calibration Data USense Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
801F:0 | AI Vendor Calibration Data USense Ch.1 | Max. Subindex | UINT8 | RO | 0x08 (8dec) |
801F:01 | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} | |
801F:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
801F:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
801F:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
801F:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
801F:07 | T1 | Real32 coefficient T1 | REAL32 | RW | 0x00000000 (0dec) |
801F:08 | T1S1 | Real32 coefficient T1S1 | REAL32 | RW | 0x00000000 (0dec) |
Index 8020 RMB Settings Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
8020:0 | RMB Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x18 (24dec) |
8020:01 | User scaling is active | BOOLEAN | RW | 0x00 (0dec) | |
8020:02 | 0: Signed presentation 1: Unsigned presentation 2: Absolute value with MSB as sign | BIT3 | RW | 0x00 (0dec) | |
8020:06 | Enable filter 1 | BOOLEAN | RW | 0x01 (1dec) | |
8020:07 | Enable Limit 1 | BOOLEAN | RW | 0x00 (0dec) | |
8020:08 | Enable Limit 2 | BOOLEAN | RW | 0x00 (0dec) | |
8020:0A | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) | |
8020:0B | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
8020:0E | Swap Limit Bits | Swap limit bits | BOOLEAN | RW | 0x00 (0dec) |
8020:11 | User scale offset | INT16 | RW | 0x0000 (0dec) | |
8020:12 | User scale gain. | INT32 | RW | 0x00010000 (65536dec) | |
8020:13 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
8020:14 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
8020:15 | This object determines the digital filter settings if it is active via Enable filter (Index 0x8020:06). | UINT16 | RW | 0x0000 (0dec) | |
8020:17 | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
8020:18 | User calibration gain | UINT16 | RW | 0x7FFF (32767dec) |
Index 802C RMB User Calibration Data Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
802C:0 | RMB User calibration Data Ch.1 | Max. Subindex | UINT8 | RO | 0x0D (13dec) |
802C:01 | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} | |
802C:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
802C:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
802C:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
802C:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
802C:07 | T1 | Real32 coefficient T1 | REAL32 | RW | 0x00000000 (0dec) |
802C:08 | T1S1 | Real32 coefficient T1S1 | REAL32 | RW | 0x00000000 (0dec) |
Index 802D RMB Advanced Settings Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
802D:0 | RMB Advanced Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x2E (46dec) |
802D:11 | Values: 0 - None | UINT16 | RW | 0x0002 (2dec) | |
802D:12 | Values: 0 - Extended Range | UINT16 | RW | 0x0000 (0dec) | |
802D:17 | Low Range limit value | INT32 | RW | 0xFFFF8020 (-32768dec) | |
802D:018 | High Range limit value | INT32 | RW | 0x00007FFF (32767dec) | |
802D:1A | Values: 0 – Off | UINT16 | RW | 0x0000 (0dec) | |
802D:1C | User scale offset (Real32) | REAL32 | RW | 0x00000000 (0.0) | |
802D:1D | User scale gain. (Real32) | REAL32 | RW | 0x3F802000 (1.0) | |
802D:27 | Limit value Low Range Error (Real32) | REAL32 | RW | 0xC12BCC79 (-10.7374201) | |
802D:28 | Limit value High Range Error (Real32) | REAL32 | RW | 0x412BCC79 (10.7374201) | |
802D:29 | Limit value Limit1 | REAL32 | RW | 0x00000000 (0.0) | |
802D:2A | Limit 2 (INT16) in the RMB settings is automatically adjusted | REAL32 | RW | 0x00000000 (0.0) | |
802D:2B | Time constant for the "Steady state" bit | UINT16 | RW | 0x0064 (100dec) | |
802D:2C | Tolerance window for the "Steady state" bit | REAL32 | RW | 0x3F802000 (1065353216dec) | |
802D:2D | Limit value Low Range Warning (Real32) | REAL32 | RW | 0xBCA3D70A (-1130113270dec) | |
802D:2E | Limit value High Range Warning (Real32) | REAL32 | RW | 0x3CA3D70A (1017370378dec) |
Index 802F RMB Vendor Calibration Data Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
802F:0 | RMB Vendor Calibration Data Ch.1 | Max. Subindex | UINT8 | RO | 0x08 (8dec) |
802F:01 | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} | |
802F:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
802F:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
802F:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
802F:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
802F:07 | T1 | Real32 coefficient T1 | REAL32 | RW | 0x00000000 (0dec) |
802F:08 | T1S1 | Real32 coefficient T1S1 | REAL32 | RW | 0x00000000 (0dec) |
Index 8030 RMB Sensor Settings Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
8030:0 | RMB Sensor Settings Ch.1 |
| UINT8 | RO | 0x28 (40dec) |
8030:23 | Sensitivity | Characteristic value of the load cell mV/V | REAL32 | RW | 0x40000000 (1073741824dec) |
8030:24 | Nominal Load | Nominal load of the load cell | REAL32 | RW | 0x3F800000 (1065353216dec) |
8030:25 | Zero Balance | Zero offset of the load cell | REAL32 | RW | 0x00000000 (0dec) |
8030:26 | Gravity of Earth | Acceleration of gravity (normal: 9.806650) | REAL32 | RW | 0x411CE80A (1092413450dec) |
8030:27 | Scale factor | Scaling factor | REAL32 | RW | 0x447A0000 (1148846080dec) |
8030:28 | Reference load | Value of the weight used for adjustment | REAL32 | RW | 0x3F800000 (1065353216dec) |
Index F800 DEV Settings
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
F800:0 | DEV Settings | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F800:01 | Sensor supply | Values: 0 - OFF | UINT16 | RW | 0x2710 (10000dec) |