Calibration

Vendor calibration

The electrical channel is calibrated by Beckhoff in the “Vendor Calibration” functional unit for compliance with the specified uncertainty (see Technical data, previously: Measuring error). The vendor calibration data from Beckhoff is available in this area.

Parameters:

Index (hex)

Name

Data type

Meaning

80n0:0B

Enable vendor calibration

BOOL

enabled by default, the data is taken into account.

80nF

Vendor calibration data

–

not intended for user modification

The intermediate value after this functional unit can be viewed in index 0x90n0:1C “Value after Calibration”. There is only one common Value after Calibration for all calibration values, in which all calibration values are displayed offset against the measured value.

The number of setting changes in this functional unit is totaled in index 0x90n2:11 as “Vendor Calibration Counter”.

If any parameter in the data area is changed, the counter is incremented. Further changes in the data area within the next 30 seconds are not taken into account in the counter. Once this time has elapsed, a parameter change will increment the counter again.

User calibration

The “User calibration” functional unit can be used by the user if alternative, system-dependent correction values are to be used permanently.

The gain/offset coefficients are available both in Real32 format for convenient operation and alternatively (but with the same mathematical effect) in INT16 format for compatibility with any existing code. Processing in “User Calibration” (if “Enable User calibration” = 1) is as follows:

Parameters:

Index (hex)

Name

Data type

Meaning

80n0:0A

Enable User Calibration

BOOL

disabled by default, calculation only takes place if TRUE

80n0:17

User Calibration Offset

SINT16

1 Bit = FSVnorm./32767, default: 0

80n0:18

User Calibration Gain

UINT16

1 bit corresponds to 2-16, so “1” corresponds to 0x7FFF/32767dec

80nC:01

User Calibration Data

BYTE4

4 bytes of free memory space; here, the calibration date can be stored in 8 CHAR format, for example

80nC:03…0D

User Scale Gain (REAL32)

REAL32

Real32 coefficients S0/S1/S2/S3/S1n of the calculation polynomial

The intermediate value after this functional unit can be viewed in index 0x9nn0:1C “Value after Calibration”. There is only one common Value after Calibration for all calibration values, in which all calibration values are displayed offset against the measured value.

The number of setting changes in this functional unit is counted up in index 0x90n2:12 “User Calibration Counter”.

If any parameter in the data area is changed, the counter is incremented. Further changes in the data area within the next 30 seconds are not taken into account in the counter. Once this time has elapsed, a parameter change will increment the counter again.

Password protection for user data

Some user data are protected against unwanted or inadvertent writing by an additional password to be entered in CoE 0xF009:

Calibration 1:
Fig.25: Password protection for the 0x8000:17 and 0x8000:18 entries (example)

Use of CoE 0xF009

Password protection takes effect with the following AI settings:

Index (hex)

Name

80n0:0A

Enable User Calibration

80n0:0B

Enable Vendor Calibration

80n0:17

User Calibration Offset

80n0:18

User Calibration Gain

80nC

User Calibration Data

80nD:17

Low Range Error

80nD:18

High Range Error

80nD:27

Low Range Error (REAL32)

80nD:28

High Range Error (REAL32)