Interface
The interface setting is fundamental for operation as an electrical measurement input.
Setting: CoE index 0x80nD:11 “Input Interface”
Different measuring ranges are available depending on the channel:
Bridge voltage UBridge (for n=0 (Ch. 1), n=4 (Ch. 2))
- None
- ±20 mV
- ±75 mV
- ±4 V
Reference voltage USense (for n=1 (Ch. 1), n=5 (Ch. 2))
- None
- ±5 V
- ±10 V
- ±12 V
If the interface is set to “None”, the corresponding channel is disabled.
Note: When the interface is changed, the following CoE parameters of UserScale, Range Error, and Limit 1/2 are reset to the default setting.
The intermediate value after this functional unit can be viewed in index 0x90n0:03 “Value after interface”.