Configuration data

Index 8000 AI Settings UBridge Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8000:0

AI Settings UBridge Ch.1

Max. subindex

UINT8

RO

0x18 (24dec)

8000:01

Enable User Scale

User scaling is active

BOOLEAN

RW

0x00 (0dec)

8000:02

Presentation

0: Signed presentation
The measured value is displayed in two's complement.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

1: Unsigned presentation
Maximum presentation range for 16 bits:
0… +65535dec

2: Absolute value with MSB as sign
The measured value is output in the signed amount representation.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

BIT3

RW

0x00 (0dec)

8000:06

Enable Filter 1

Enable filter 1

BOOLEAN

RW

0x01 (1dec)

8000:07

Enable Limit 1

Enable Limit 1

BOOLEAN

RW

0x00 (0dec)

8000:08

Enable Limit 2

Enable Limit 2

BOOLEAN

RW

0x00 (0dec)

8000:0A

Enable User Calibration

Enable user calibration

BOOLEAN

RW

0x00 (0dec)

8000:0B

Enable Vendor Calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8000:0E

Swap Limit Bits

Swap limit bits

BOOLEAN

RW

0x00 (0dec)

8000:11

User Scale Offset

User scale offset

INT16

RW

0x0000 (0dec)

8000:12

User Scale Gain

User scale gain.
The gain has a fixed-point presentation with a factor of 2-16.
The value 1 corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8000:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8000:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8000:15

Filter 1 Settings

This object determines the digital filter settings if it has been activated via the Enable filter (index 0x8000:06).
The potential settings are numbered consecutively.

0: 50 Hz FIR
1: 60 Hz FIR
2: IIR 1
3: IIR 2
4: IIR 3
5: IIR 4
6: IIR 5
7: IIR 6
8: IIR 7
9: IIR 8
Refer to the note on setting the filter characteristics

UINT16

RW

0x0000 (0dec)

8000:17

User calibration offset

User calibration offset

INT16

RW

0x0000 (0dec)

8000:18

User calibration gain

User calibration gain

UINT16

RW

0x7FFF (32767dec)

Index 800C AI User Calibration Data UBridge Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

800C:0

AI User Calibration Data UBridge Ch.1

Max. subindex

UINT8

RO

0x0D (13dec)

800C:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

800C:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

800C:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

800C:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

800C:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

800C:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

800C:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 800D AI Advanced Settings UBridge Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

800D:0

AI Advanced Settings UBridge Ch.1

Max. subindex

UINT8

RO

0x2E (46dec)

800D:11

Input Interface

Values:

0 – None
48 – V ±20 mV
49 – V ±75 mV
50 – V ±4 V

UINT16

RW

0x0002 (2dec)

800D:12

Integer Scaler

Values:

0 – Extended Range
3 – Legacy Range

UINT16

RW

0x0000 (0dec)

800D:17

Low Range Error

Low Range limit value

INT32

RW

0xFFFF8000 (-32768dec)

800D:018

High Range Error

High Range limit value

INT32

RW

0x00007FFF (32767dec)

800D:1A

Filter 2 Settings

Values:

0 – Off
1 – HP 0.001 Hz
2 – HP 0.01 Hz
3 – HP 0.1 Hz
4 – HP 1 Hz
5 – HP 10 Hz

UINT16

RW

0x0000 (0dec)

800D:1C

User Scale Offset (REAL32)

User scale offset (Real32)

REAL32

RW

0x00000000 (0.0)

800D:1D

User Scale Gain (REAL32)

User scale gain (Real32)

REAL32

RW

0x3F800000 (1.0)

800D:27

Low Range Error (Real32)

Low Range Error (Real32) limit value

REAL32

RW

0xC12BCC79 (-10.7374201)

800D:28

High Range Error (Real32)

High Range Error limit value (Real32)

REAL32

RW

0x412BCC79 (10.7374201)

800D:29

Limit 1 (Real32)

Limit1 limit value

REAL32

RW

0x00000000 (0.0)

800D:2A

Limit 2 (Real32)

Limit 2 (INT16) in the AI settings is adjusted automatically

REAL32

RW

0x00000000 (0.0)

800D:2B

Steady state Window

Time constant for the “Steady state” bit

UINT16

RW

0x0064 (100dec)

800D:2C

Steady state tolerance

Tolerance window for the “Steady state” bit

REAL32

RW

0x3F800000 (1065353216dec)

800D:2D

Low Range Warning (Real32)

Low Range Warning (Real32) limit value

REAL32

RW

0xBCA3D70A (-1130113270dec)

800D:2E

High Range Warning (Real32)

High Range Warning (Real32) limit value

REAL32

RW

0x3CA3D70A (1017370378dec)

Index 800F AI Vendor Calibration Data UBridge Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

800F:0

AI Vendor Calibration Data UBridge Ch.1

Max. subindex

UINT8

RO

0x08 (8dec)

800F:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

800F:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

800F:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

800F:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

800F:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

800F:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

800F:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 8010 AI Settings USense Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8010:0

AI Settings USense Ch.1

Max. subindex

UINT8

RO

0x18 (24dec)

8010:01

Enable User Scale

User scaling is active

BOOLEAN

RW

0x00 (0dec)

8010:02

Presentation

0: Signed presentation
The measured value is displayed in two's complement.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

1: Unsigned presentation
Maximum presentation range for 16 bits:
0… +65535dec

2: Absolute value with MSB as sign
The measured value is output in the signed amount representation.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

BIT3

RW

0x00 (0dec)

8010:06

Enable Filter 1

Enable filter 1

BOOLEAN

RW

0x01 (1dec)

8010:07

Enable Limit 1

Enable Limit 1

BOOLEAN

RW

0x00 (0dec)

8010:08

Enable Limit 2

Enable Limit 2

BOOLEAN

RW

0x00 (0dec)

8010:0A

Enable User Calibration

Enable user calibration

BOOLEAN

RW

0x00 (0dec)

8010:0B

Enable Vendor Calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8010:0E

Swap Limit Bits

Swap limit bits

BOOLEAN

RW

0x00 (0dec)

8010:11

User Scale Offset

User scale offset

INT16

RW

0x0000 (0dec)

8010:12

User Scale Gain

User scale gain.
The gain has a fixed-point presentation with a factor of 2-16.
The value 1 corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8010:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8010:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8010:15

Filter 1 Settings

This object determines the digital filter settings if it has been activated via the Enable filter (index 0x8010:06).
The potential settings are numbered consecutively.

0: 50 Hz FIR
1: 60 Hz FIR
2: IIR 1
3: IIR 2
4: IIR 3
5: IIR 4
6: IIR 5
7: IIR 6
8: IIR 7
9: IIR 8
Refer to the note on setting the filter characteristics

UINT16

RW

0x0000 (0dec)

8010:17

User calibration offset

User calibration offset

INT16

RW

0x0000 (0dec)

8010:18

User calibration gain

User calibration gain

UINT16

RW

0x7FFF (32767dec)

Index 801C AI User Calibration Data USense Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

801C:0

AI User Calibration Data USense Ch.1

Max. subindex

UINT8

RO

0x0D (13dec)

801C:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

801C:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

801C:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

801C:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

801C:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

801C:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

801C:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 801D AI Advanced Settings USense Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

801D:0

AI Advanced Settings USense Ch.1

Max. subindex

UINT8

RO

0x2E (46dec)

801D:11

Input Interface

Values:

0 – None
48 – V ±20 mV
49 – V ±75 mV
50 – V ±4 V

UINT16

RW

0x0002 (2dec)

801D:12

Integer Scaler

Values:

0 – Extended Range
3 – Legacy Range

UINT16

RW

0x0000 (0dec)

801D:17

Low Range Error

Low Range limit value

INT32

RW

0xFFFF8010 (-32768dec)

801D:18

High Range Error

High Range limit value

INT32

RW

0x00007FFF (32767dec)

801D:1A

Filter 2 Settings

Values:

0 – Off
1 – HP 0.001 Hz
2 – HP 0.01 Hz
3 – HP 0.1 Hz
4 – HP 1 Hz
5 – HP 10 Hz

UINT16

RW

0x0000 (0dec)

801D:1C

User Scale Offset (REAL32)

User scale offset (Real32)

REAL32

RW

0x00000000 (0.0)

801D:1D

User Scale Gain (REAL32)

User scale gain (Real32)

REAL32

RW

0x3F801000 (1.0)

801D:27

Low Range Error (Real32)

Low Range Error (Real32) limit value

REAL32

RW

0xC12BCC79 (-10.7374201)

801D:28

High Range Error (Real32)

High Range Error limit value (Real32)

REAL32

RW

0x412BCC79 (10.7374201)

801D:29

Limit 1 (Real32)

Limit1 limit value

REAL32

RW

0x00000000 (0.0)

801D:2A

Limit 2 (Real32)

Limit 2 (INT16) in the AI settings is adjusted automatically

REAL32

RW

0x00000000 (0.0)

801D:2B

Steady state Window

Time constant for the “Steady state” bit

UINT16

RW

0x0064 (100dec)

801D:2C

Steady state tolerance

Tolerance window for the “Steady state” bit

REAL32

RW

0x3F801000 (1065353216dec)

801D:2D

Low Range Warning (Real32)

Low Range Warning (Real32) limit value

REAL32

RW

0xBCA3D70A (-1130113270dec)

801D:2E

High Range Warning (Real32)

High Range Warning (Real32) limit value

REAL32

RW

0x3CA3D70A (1017370378dec)

Index 801F AI Vendor Calibration Data USense Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

801F:0

AI Vendor Calibration Data USense Ch.1

Max. subindex

UINT8

RO

0x08 (8dec)

801F:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

801F:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

801F:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

801F:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

801F:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

801F:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

801F:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 8020 RMB Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8020:0

RMB Settings Ch.1

Max. subindex

UINT8

RO

0x18 (24dec)

8020:01

Enable User Scale

User scaling is active

BOOLEAN

RW

0x00 (0dec)

8020:02

Presentation

0: Signed presentation
The measured value is displayed in two's complement.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

1: Unsigned presentation
Maximum presentation range for 16 bits:
0… +65535dec

2: Absolute value with MSB as sign
The measured value is output in the signed amount representation.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

BIT3

RW

0x00 (0dec)

8020:06

Enable Filter 1

Enable filter 1

BOOLEAN

RW

0x01 (1dec)

8020:07

Enable Limit 1

Enable Limit 1

BOOLEAN

RW

0x00 (0dec)

8020:08

Enable Limit 2

Enable Limit 2

BOOLEAN

RW

0x00 (0dec)

8020:0A

Enable User Calibration

Enable user calibration

BOOLEAN

RW

0x00 (0dec)

8020:0B

Enable Vendor Calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8020:0E

Swap Limit Bits

Swap limit bits

BOOLEAN

RW

0x00 (0dec)

8020:11

User Scale Offset

User scale offset

INT16

RW

0x0000 (0dec)

8020:12

User Scale Gain

User scale gain.
The gain has a fixed-point presentation with a factor of 2-16.
The value 1 corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8020:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8020:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8020:15

Filter 1 Settings

This object determines the digital filter settings if it has been activated via the Enable filter (index 0x8020:06).
The potential settings are numbered consecutively.

0: 50 Hz FIR
1: 60 Hz FIR
2: IIR 1
3: IIR 2
4: IIR 3
5: IIR 4
6: IIR 5
7: IIR 6
8: IIR 7
9: IIR 8
Refer to the note on setting the filter characteristics

UINT16

RW

0x0000 (0dec)

8020:17

User calibration offset

User calibration offset

INT16

RW

0x0000 (0dec)

8020:18

User calibration gain

User calibration gain

UINT16

RW

0x7FFF (32767dec)

Index 802C RMB User Calibration Data Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

802C:0

RMB User Calibration Data Ch.1

Max. subindex

UINT8

RO

0x0D (13dec)

802C:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

802C:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

802C:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

802C:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

802C:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

802C:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

802C:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 802D RMB Advanced Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

802D:0

RMB Advanced Settings Ch.1

Max. subindex

UINT8

RO

0x2E (46dec)

802D:11

Input Interface

Values:

0 – None
48 – V ±20 mV
49 – V ±75 mV
50 – V ±4 V

UINT16

RW

0x0002 (2dec)

802D:12

Integer Scaler

Values:

0 – Extended Range
3 – Legacy Range

UINT16

RW

0x0000 (0dec)

802D:17

Low Range Error

Low Range limit value

INT32

RW

0xFFFF8020 (-32768dec)

802D:018

High Range Error

High Range limit value

INT32

RW

0x00007FFF (32767dec)

802D:1A

Filter 2 Settings

Values:

0 – Off
1 – HP 0.001 Hz
2 – HP 0.01 Hz
3 – HP 0.1 Hz
4 – HP 1 Hz
5 – HP 10 Hz

UINT16

RW

0x0000 (0dec)

802D:1C

User Scale Offset (REAL32)

User scale offset (Real32)

REAL32

RW

0x00000000 (0.0)

802D:1D

User Scale Gain (REAL32)

User scale gain (Real32)

REAL32

RW

0x3F802000 (1.0)

802D:27

Low Range Error (Real32)

Low Range Error (Real32) limit value

REAL32

RW

0xC12BCC79 (-10.7374201)

802D:28

High Range Error (Real32)

High Range Error limit value (Real32)

REAL32

RW

0x412BCC79 (10.7374201)

802D:29

Limit 1 (Real32)

Limit1 limit value

REAL32

RW

0x00000000 (0.0)

802D:2A

Limit 2 (Real32)

Limit 2 (INT16) in the RMB settings is automatically adjusted

REAL32

RW

0x00000000 (0.0)

802D:2B

Steady state Window

Time constant for the “Steady state” bit

UINT16

RW

0x0064 (100dec)

802D:2C

Steady state tolerance

Tolerance window for the “Steady state” bit

REAL32

RW

0x3F802000 (1065353216dec)

802D:2D

Low Range Warning (Real32)

Low Range Warning (Real32) limit value

REAL32

RW

0xBCA3D70A (-1130113270dec)

802D:2E

High Range Warning (Real32)

High Range Warning (Real32) limit value

REAL32

RW

0x3CA3D70A (1017370378dec)

Index 802F RMB Vendor Calibration Data Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

802F:0

RMB Vendor Calibration Data Ch.1

Max. subindex

UINT8

RO

0x08 (8dec)

802F:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

802F:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

802F:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

802F:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

802F:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

802F:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

802F:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 8030 RMB Sensor Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8030:0

RMB Sensor Settings Ch.1

 

UINT8

RO

0x28 (40dec)

8030:23

Sensitivity

Characteristic value of the load cell mV/V

REAL32

RW

0x40000000 (1073741824dec)

8030:24

Nominal Load

Nominal load of the load cell

REAL32

RW

0x3F800000 (1065353216dec)

8030:25

Zero Balance

Zero offset of the load cell

REAL32

RW

0x00000000 (0dec)

8030:26

Gravity of Earth

Acceleration of gravity (normal: 9.806650)

REAL32

RW

0x411CE80A (1092413450dec)

8030:27

Scale factor

Scaling factor

REAL32

RW

0x447A0000 (1148846080dec)

8030:28

Reference load

Value of the weight used for adjustment

REAL32

RW

0x3F800000 (1065353216dec)

Index 8040 AI Settings UBridge Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

8040:0

AI Settings UBridge Ch.2

Max. subindex

UINT8

RO

0x18 (24dec)

8040:01

Input Interface

User scaling is active

BOOLEAN

RW

0x00 (0dec)

8040:02

Integer Scaler

0: Signed presentation
The measured value is displayed in two's complement.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

1: Unsigned presentation
Maximum presentation range for 16 bits:
0… +65535dec

2: Absolute value with MSB as sign
The measured value is output in the signed amount representation.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

BIT3

RW

0x00 (0dec)

8040:06

Low Range Error

Enable filter 1

BOOLEAN

RW

0x01 (1dec)

8040:07

High Range Error

Enable Limit 1

BOOLEAN

RW

0x00 (0dec)

8040:08

Filter 2 Settings

Enable Limit 2

BOOLEAN

RW

0x00 (0dec)

8040:0A

User Scale Offset (REAL32)

Enable user calibration

BOOLEAN

RW

0x00 (0dec)

8040:0B

User Scale Gain (REAL32)

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8040:0E

Low Range Error (Real32)

Swap limit bits

BOOLEAN

RW

0x00 (0dec)

8040:11

High Range Error (Real32)

User scale offset

INT16

RW

0x0000 (0dec)

8040:12

Limit 1 (Real32)

User scale gain.
The gain has a fixed-point presentation with a factor of 2-16.
The value 1 corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8040:13

Limit 2 (Real32)

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8040:14

Steady state Window

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8040:15

Steady state tolerance

This object determines the digital filter settings if it has been activated via the Enable filter (index 0x8040:06).
The potential settings are numbered consecutively.

0: 50 Hz FIR
1: 60 Hz FIR
2: IIR 1
3: IIR 2
4: IIR 3
5: IIR 4
6: IIR 5
7: IIR 6
8: IIR 7
9: IIR 8
Refer to the note on setting the filter characteristics

UINT16

RW

0x0000 (0dec)

8040:17

Low Range Warning (Real32)

User calibration offset

INT16

RW

0x0000 (0dec)

8040:18

High Range Warning (Real32)

User calibration gain

UINT16

RW

0x7FFF (32767dec)

Index 804C AI User Calibration Data UBridge Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

804C:0

AI User Calibration Data UBridge Ch.2

Max. subindex

UINT8

RO

0x0D (13dec)

804C:01

Calibration

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

804C:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

804C:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

804C:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

804C:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

804C:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

804C:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 804D AI Advanced Settings UBridge Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

804D:0

AI Advanced Settings UBridge Ch.2

Max. subindex

UINT8

RO

0x2E (46dec)

804D:11

Input Interface

Values:

0 – None
48 – V ±20 mV
49 – V ±75 mV
50 – V ±4 V

UINT16

RW

0x0002 (2dec)

804D:12

Integer Scaler

Values:

0 – Extended Range
3 – Legacy Range

UINT16

RW

0x0000 (0dec)

804D:17

Low Range Error

Low Range limit value

INT32

RW

0xFFFF8040 (-32768dec)

804D:018

High Range Error

High Range limit value

INT32

RW

0x00007FFF (32767dec)

804D:1A

Filter 2 Settings

Values:

0 – Off
1 – HP 0.001 Hz
2 – HP 0.01 Hz
3 – HP 0.1 Hz
4 – HP 1 Hz
5 – HP 10 Hz

UINT16

RW

0x0000 (0dec)

804D:1C

User Scale Offset (REAL32)

User scale offset (Real32)

REAL32

RW

0x00000000 (0.0)

804D:1D

User Scale Gain (REAL32)

User scale gain (Real32)

REAL32

RW

0x3F804000 (1.0)

804D:27

Low Range Error (Real32)

Low Range Error (Real32) limit value

REAL32

RW

0xC12BCC79 (-10.7374201)

804D:28

High Range Error (Real32)

High Range Error limit value (Real32)

REAL32

RW

0x412BCC79 (10.7374201)

804D:29

Limit 1 (Real32)

Limit1 limit value

REAL32

RW

0x00000000 (0.0)

804D:2A

Limit 2 (Real32)

Limit 2 (INT16) in the AI settings is adjusted automatically

REAL32

RW

0x00000000 (0.0)

804D:2B

Steady state Window

Time constant for the “Steady state” bit

UINT16

RW

0x0064 (100dec)

804D:2C

Steady state tolerance

Tolerance window for the “Steady state” bit

REAL32

RW

0x3F804000 (1065353216dec)

804D:2D

Low Range Warning (Real32)

Low Range Warning (Real32) limit value

REAL32

RW

0xBCA3D70A (-1130113270dec)

804D:2E

High Range Warning (Real32)

High Range Warning (Real32) limit value

REAL32

RW

0x3CA3D70A (1017370378dec)

Index 804F AI Vendor Calibration Data UBridge Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

804F:0

AI Vendor Calibration Data UBridge Ch.2

Max. subindex

UINT8

RO

0x08 (8dec)

804F:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

804F:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

804F:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

804F:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

804F:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

804F:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

804F:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 8050 AI Settings USense Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

8050:0

AI Settings USense Ch.2

Max. subindex

UINT8

RO

0x18 (24dec)

8050:01

Enable User Scale

User scaling is active

BOOLEAN

RW

0x00 (0dec)

8050:02

Presentation

0: Signed presentation
The measured value is displayed in two's complement.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

1: Unsigned presentation
Maximum presentation range for 16 bits:
0… +65535dec

2: Absolute value with MSB as sign
The measured value is output in the signed amount representation.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

BIT3

RW

0x00 (0dec)

8050:06

Enable Filter 1

Enable filter 1

BOOLEAN

RW

0x01 (1dec)

8050:07

Enable Limit 1

Enable Limit 1

BOOLEAN

RW

0x00 (0dec)

8050:08

Enable Limit 2

Enable Limit 2

BOOLEAN

RW

0x00 (0dec)

8050:0A

Enable User Calibration

Enable user calibration

BOOLEAN

RW

0x00 (0dec)

8050:0B

Enable Vendor Calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8050:0E

Swap Limit Bits

Swap limit bits

BOOLEAN

RW

0x00 (0dec)

8050:11

User Scale Offset

User scale offset

INT16

RW

0x0000 (0dec)

8050:12

User Scale Gain

User scale gain.
The gain has a fixed-point presentation with a factor of 2-16.
The value 1 corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8050:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8050:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8050:15

Filter 1 Settings

This object determines the digital filter settings if it has been activated via the Enable filter (index 0x8050:06).
The potential settings are numbered consecutively.

0: 50 Hz FIR
1: 60 Hz FIR
2: IIR 1
3: IIR 2
4: IIR 3
5: IIR 4
6: IIR 5
7: IIR 6
8: IIR 7
9: IIR 8
Refer to the note on setting the filter characteristics

UINT16

RW

0x0000 (0dec)

8050:17

User calibration offset

User calibration offset

INT16

RW

0x0000 (0dec)

8050:18

User calibration gain

User calibration gain

UINT16

RW

0x7FFF (32767dec)

Index 805C AI User Calibration Data USense Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

805C:0

AI User Calibration Data USense Ch.2

Max. subindex

UINT8

RO

0x0D (13dec)

805C:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

805C:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

805C:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

805C:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

805C:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

805C:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

805C:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 805D AI Advanced Settings USense Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

805D:0

AI Advanced Settings USense Ch.2

Max. subindex

UINT8

RO

0x2E (46dec)

805D:11

Input Interface

Values:

0 – None
48 – V ±20 mV
49 – V ±75 mV
50 – V ±4 V

UINT16

RW

0x0002 (2dec)

805D:12

Integer Scaler

Values:

0 – Extended Range
3 – Legacy Range

UINT16

RW

0x0000 (0dec)

805D:17

Low Range Error

Low Range limit value

INT32

RW

0xFFFF8050 (-32768dec)

805D:18

High Range Error

High Range limit value

INT32

RW

0x00007FFF (32767dec)

805D:1A

Filter 2 Settings

Values:

0 – Off
1 – HP 0.001 Hz
2 – HP 0.01 Hz
3 – HP 0.1 Hz
4 – HP 1 Hz
5 – HP 10 Hz

UINT16

RW

0x0000 (0dec)

805D:1C

User Scale Offset (REAL32)

User scale offset (Real32)

REAL32

RW

0x00000000 (0.0)

805D:1D

User Scale Gain (REAL32)

User scale gain (Real32)

REAL32

RW

0x3F805000 (1.0)

805D:27

Low Range Error (Real32)

Low Range Error (Real32) limit value

REAL32

RW

0xC12BCC79 (-10.7374201)

805D:28

High Range Error (Real32)

High Range Error limit value (Real32)

REAL32

RW

0x412BCC79 (10.7374201)

805D:29

Limit 1 (Real32)

Limit1 limit value

REAL32

RW

0x00000000 (0.0)

805D:2A

Limit 2 (Real32)

Limit 2 (INT16) in the AI settings is adjusted automatically

REAL32

RW

0x00000000 (0.0)

805D:2B

Steady state Window

Time constant for the “Steady state” bit

UINT16

RW

0x0064 (100dec)

805D:2C

Steady state tolerance

Tolerance window for the “Steady state” bit

REAL32

RW

0x3F805000 (1065353216dec)

805D:2D

Low Range Warning (Real32)

Low Range Warning (Real32) limit value

REAL32

RW

0xBCA3D70A (-1130113270dec)

805D:2E

High Range Warning (Real32)

High Range Warning (Real32) limit value

REAL32

RW

0x3CA3D70A (1017370378dec)

Index 805F AI Vendor Calibration Data USense Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

805F:0

AI Vendor Calibration Data USense Ch.2

Max. subindex

UINT8

RO

0x08 (8dec)

805F:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

805F:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

805F:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

805F:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

805F:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

805F:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

805F:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 8060 RMB Settings Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

8060:0

RMB Settings Ch.2

Max. subindex

UINT8

RO

0x18 (24dec)

8060:01

Enable User Scale

User scaling is active

BOOLEAN

RW

0x00 (0dec)

8060:02

Presentation

0: Signed presentation
The measured value is displayed in two's complement.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

1: Unsigned presentation
Maximum presentation range for 16 bits:
0… +65535dec

2: Absolute value with MSB as sign
The measured value is output in the signed amount representation.
Maximum presentation range at 16 bits:
-32768dec… +32767dec

BIT3

RW

0x00 (0dec)

8060:06

Enable Filter 1

Enable filter 1

BOOLEAN

RW

0x01 (1dec)

8060:07

Enable Limit 1

Enable Limit 1

BOOLEAN

RW

0x00 (0dec)

8060:08

Enable Limit 2

Enable Limit 2

BOOLEAN

RW

0x00 (0dec)

8060:0A

Enable User Calibration

Enable user calibration

BOOLEAN

RW

0x00 (0dec)

8060:0B

Enable Vendor Calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8060:0E

Swap Limit Bits

Swap limit bits

BOOLEAN

RW

0x00 (0dec)

8060:11

User Scale Offset

User scale offset

INT16

RW

0x0000 (0dec)

8060:12

User Scale Gain

User scale gain.
The gain has a fixed-point presentation with a factor of 2-16.
The value 1 corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8060:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8060:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8060:15

Filter 1 Settings

This object determines the digital filter settings if it has been activated via the Enable filter (index 0x8060:06).
The potential settings are numbered consecutively.

0: 50 Hz FIR
1: 60 Hz FIR
2: IIR 1
3: IIR 2
4: IIR 3
5: IIR 4
6: IIR 5
7: IIR 6
8: IIR 7
9: IIR 8
Refer to the note on setting the filter characteristics

UINT16

RW

0x0000 (0dec)

8060:17

User calibration offset

User calibration offset

INT16

RW

0x0000 (0dec)

8060:18

User calibration gain

User calibration gain

UINT16

RW

0x7FFF (32767dec)

Index 806C RMB User Calibration Data Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

806C:0

RMB User Calibration Data Ch.2

Max. subindex

UINT8

RO

0x0D (13dec)

806C:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

806C:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

806C:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

806C:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

806C:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

806C:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

806C:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 806D RMB Advanced Settings Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

806D:0

RMB Advanced Settings Ch.2

Max. subindex

UINT8

RO

0x2E (46dec)

806D:11

Input Interface

Values:

0 – None
48 – V ±20 mV
49 – V ±75 mV
50 – V ±4 V

UINT16

RW

0x0002 (2dec)

806D:12

Integer Scaler

Values:

0 – Extended Range
3 – Legacy Range

UINT16

RW

0x0000 (0dec)

806D:17

Low Range Error

Low Range limit value

INT32

RW

0xFFFF8060 (-32768dec)

806D:018

High Range Error

High Range limit value

INT32

RW

0x00007FFF (32767dec)

806D:1A

Filter 2 Settings

Values:

0 – Off
1 – HP 0.001 Hz
2 – HP 0.01 Hz
3 – HP 0.1 Hz
4 – HP 1 Hz
5 – HP 10 Hz

UINT16

RW

0x0000 (0dec)

806D:1C

User Scale Offset (REAL32)

User scale offset (Real32)

REAL32

RW

0x00000000 (0.0)

806D:1D

User Scale Gain (REAL32)

User scale gain (Real32)

REAL32

RW

0x3F806000 (1.0)

806D:27

Low Range Error (Real32)

Low Range Error (Real32) limit value

REAL32

RW

0xC12BCC79 (-10.7374201)

806D:28

High Range Error (Real32)

High Range Error limit value (Real32)

REAL32

RW

0x412BCC79 (10.7374201)

806D:29

Limit 1 (Real32)

Limit1 limit value

REAL32

RW

0x00000000 (0.0)

806D:2A

Limit 2 (Real32)

Limit 2 (INT16) in the RMB settings is automatically adjusted

REAL32

RW

0x00000000 (0.0)

806D:2B

Steady state Window

Time constant for the “Steady state” bit

UINT16

RW

0x0064 (100dec)

806D:2C

Steady state tolerance

Tolerance window for the “Steady state” bit

REAL32

RW

0x3F806000 (1065353216dec)

806D:2D

Low Range Warning (Real32)

Low Range Warning (Real32) limit value

REAL32

RW

0xBCA3D70A (-1130113270dec)

806D:2E

High Range Warning (Real32)

High Range Warning (Real32) limit value

REAL32

RW

0x3CA3D70A (1017370378dec)

Index 806F RMB Vendor Calibration Data Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

806F:0

RMB Vendor Calibration Data Ch.2

Max. subindex

UINT8

RO

0x08 (8dec)

806F:01

Calibration Data

4 bytes of free memory space;
here, the calibration date can be stored in 8 CHAR format, for example

OCTET STRING[4]

RW

{0}

806F:03

S0

Real32 coefficient S0

REAL32

RW

0x00000000 (0dec)

806F:04

S1

Real32 coefficient S1

REAL32

RW

0x00000000 (0dec)

806F:05

S2

Real32 coefficient S2

REAL32

RW

0x00000000 (0dec)

806F:06

S3

Real32 coefficient S3

REAL32

RW

0x00000000 (0dec)

806F:07

T1

Real32 coefficient T1

REAL32

RW

0x00000000 (0dec)

806F:08

T1S1

Real32 coefficient T1S1

REAL32

RW

0x00000000 (0dec)

Index 8070 RMB Sensor Settings Ch.2 (ED3362-0100 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

8070:0

RMB Sensor Settings Ch.2

 

UINT8

RO

0x28 (40dec)

8070:23

Sensitivity

Characteristic value of the load cell mV/V

REAL32

RW

0x40000000 (1073741824dec)

8070:24

Nominal Load

Nominal load of the load cell

REAL32

RW

0x3F800000 (1065353216dec)

8070:25

Zero Balance

Zero offset of the load cell

REAL32

RW

0x00000000 (0dec)

8070:26

Gravity of Earth

Acceleration of gravity (normal: 9.806650)

REAL32

RW

0x411CE80A (1092413450dec)

8070:27

Scale factor

Scaling factor

REAL32

RW

0x447A0000 (1148846080dec)

8070:28

Reference load

Value of the weight used for adjustment

REAL32

RW

0x3F800000 (1065353216dec)

Index F800 DEV Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

F800:0

DEV Settings

Max. subindex

UINT8

RO

0x01 (1dec)

F800:01

Sensor supply

Values:

0 – OFF
5000 – 5 V
10000 – 10 V

UINT16

RW

0x2710 (10000dec)