Process data format (PDO)
The PDO (Process Data Objects) are the data of the EtherCAT SubDevice/slave transmitted cyclically in real-time, i.e. measured values and status for analog input channels, but not parameters/settings that are stored in the CoE. For details on configuring process data, see the chapter “Process data configuration”.
- 1. Input PDOs for status and measurement values
Predefined PDO Assignment | PDO name | PDO content | |
|---|---|---|---|
Standard (INT16) | AI Standard Ch. n | 16-bit “Status” | “Value” 16 bit (INT) |
Compact (INT16) | AI Compact Ch. n | Without status bits | “Value” 16 bit (INT) |
Standard (Real32) (default) | AI Standard (Real32) Ch. n | 16-bit “Status” | “Value (Real32)” 32 bit (REAL) |
Compact (Real32) | AI Compact (Real32) Ch. n | Without status bits | “Value (Real32)” 32 bit (REAL) |
- 2. Select optional input PDOs using the checkbox in PDO Assignment (0x1C13)
Optional input PDOs | PDO name | PDO content |
|---|---|---|
By channel | AI Cycle Counter Ch. n | 16-bit cycle counter |
AI Output Status Ch. n | 1 bit each for status and overload diagnostics (see the chapter “AI status of the power supply outputs”) | |
for the device | DEV Inputs | 1-bit display of diagnostic messages |
- 3. Select optional output PDOs using the checkbox in PDO Assignment (0x1C12)
Optional output PDOs | PDO name | PDO content |
|---|---|---|
By channel | AI Control Ch. n | 1 control bit each for: Input Freeze, Tare, Peak Hold Reset, Disable Tare |