Control PDO

A 16-bit control PDO can be added to the measured value:

Bit

Name

Bit size

Data type

Description

CW.0–1

-

2

–

Reserved for future use, not to be used

CW.2

Input Freeze

1

BOOL

See “Input Freeze” functional unit

CW.3

Tare

1

BOOL

See “Tare” functional unit

CW.4

Peak Hold Reset

1

BOOL

See “Peak Hold” functional unit

CW.5

Disable Tare

1

BOOL

See “Tare” functional unit

CW.6–15

-

10

–

Reserved for future use, not to be used

Sync Manager 2 – SM2 Outputs

0x160n – AI Control Channel m (2.0)

Contents
Index – name size (byte.bit)

Excluded PDOs

0x70n0:03 – Input Freeze (0.1)
0x70n0:04 – Control_Tare (0.1)
0x70n0:05 – Control_Peak Hold Reset (0.1)
0x70n0:06 – Disable Tare (0.1)

–