AI status

Status

When the PDOs “AI Standard Channel n” and “AI Standard (Real32) Channel n” are enabled, the analog input channel has a status word (16 bits) that carries real-time information on a per-cycle basis.

When the PDOs “AI Compact Channel n” and “AI Compact (Real32) Channel n” are enabled, the status word is not transmitted as process data.

Bit

Name [data type]

Value

Meaning

SW.0

Underrange [Bool]

1

Measuring range undershot, see chapter Range error

SW.1

Overrange [Bool]

1

Measuring range exceeded, see chapter Range error

SW.2,
SW.3

Limit 1 [2 bit]

> 0

See limit function

SW.4
SW.5

Limit 2 [2 bit]

SW.6

Error + Error-LED [Bool]

1

Measuring range undershot or exceeded, see chapter Range error

SW.8

Steady State [Bool]

1

Measured value is stable within the specified time and value window

SW.11

Tare Active [Bool]

1

Tare value has been calculated and is currently being applied internally, see chapter Tare

SW.12

Warning + Warning-LED [Bool]

1

Measuring range above or below the specified warning thresholds

SW.14

TxPDO State [Bool]

1

EtherCAT PDO transport failed

SW.15

TxPDO Toggle [Bool]

0/1/0/1…

Value changes with each new measured value that is placed on EtherCAT.

Sync Manager 3 – SM3 Inputs

0x1A00 – AI Standard Channel 1 (4.0); n = 0 [ED3072, ED3074, ED3078]
0x1A02 – AI Standard Channel 2 (4.0); n = 1 [ED3072, ED3074, ED3078],
0x1A04 – AI Standard Channel 3 (4.0); n = 2 [ED3074, ED3078],
0x1A06 – AI Standard Channel 4 (4.0); n = 3 [ED3074, ED3078],
0x1A08 – AI Standard Channel 5 (4.0); n = 4 [ED3078],
0x1A0A – AI Standard Channel 6 (4.0); n = 5 [ED3078],
0x1A0C – AI Standard Channel 7 (4.0); n = 6 [ED3078],
0x1A0E – AI Standard Channel 8 (4.0); n = 7 [ED3078]

Contents
Index – name size (byte.bit)

Index PDO: index of excluded PDOs

0x60n0:01 – Status_Underrange (0.1)
0x60n0:02 – Status_Overrange (0.1)
0x60n0:03 – Status_Limit 1 (0.2)
0x60n0:05 – Status_Limit 2 (0.2)
0x60n0:07 – Status_Error (0.1)
0x60n0:09 – Status_Steady State (0.1)
0x60n0:0C – Status_Tare Active (0.1)
0x60n0:0D – Status_Warning (0.1)
0x60n0:0F – Status_TxPDO State (0.1)
0x60n0:10 – Status_TxPDO Toggle (0.1)
0x60n0:11 – Value (2.0)

0x1A00: 0x1A01, 0x1A10, 0x1A11
0x1A02: 0x1A03, 0x1A12, 0x1A13
0x1A04: 0x1A05, 0x1A14, 0x1A15
0x1A06: 0x1A07, 0x1A16, 0x1A17
0x1A08: 0x1A09, 0x1A18, 0x1A19
0x1A0A: 0x1A0B, 0x1A1A, 0x1A1B
0x1A0C: 0x1A0D, 0x1A1C, 0x1A1D
0x1A0E: 0x1A0F, 0x1A1E, 0x1A1F

0x1A01 – AI Compact Channel 1 (2.0); n = 0 [ED3072, ED3074, ED3078]
0x1A03 – AI Compact Channel 2 (2.0); n = 1 [ED3072, ED3074, ED3078],
0x1A05 – AI Compact Channel 3 (2.0); n = 2 [ED3074, ED3078],
0x1A07 – AI Compact Channel 4 (2.0); n = 3 [ED3074, ED3078],
0x1A09 – AI Compact Channel 5 (2.0); n = 4 [ED3078],
0x1A0B – AI Compact Channel 6 (2.0); n = 5 [ED3078],
0x1A0D – AI Compact Channel 7 (2.0); n = 6 [ED3078],
0x1A0F – AI Compact Channel 8 (2.0); n = 7 [ED3078]

Contents
Index – name size (byte.bit)

Index PDO: index of excluded PDOs

0x60n0:11 – Value (2.0)

0x1A01: 0x1A00, 0x1A10, 0x1A11
0x1A03: 0x1A02, 0x1A12, 0x1A13
0x1A05: 0x1A04, 0x1A14, 0x1A15
0x1A07: 0x1A06, 0x1A16, 0x1A17
0x1A09: 0x1A08, 0x1A18, 0x1A19
0x1A0B: 0x1A0A, 0x1A1A, 0x1A1B
0x1A0D: 0x1A0C, 0x1A1C, 0x1A1D
0x1A0F: 0x1A0E, 0x1A1E, 0x1A1F

0x1A10 – AI Standard (Real32) Channel 1 (6.0); n = 0 [ED3072, ED3074, ED3078]
0x1A12 – AI Standard (Real32) Channel 2 (6.0); n = 1 [ED3072, ED3074, ED3078],
0x1A14 – AI Standard (Real32) Channel 3 (6.0); n = 2 [ED3074, ED3078],
0x1A16 – AI Standard (Real32) Channel 4 (6.0); n = 3 [ED3074, ED3078],
0x1A18 – AI Standard (Real32) Channel 5 (6.0); n = 4 [ED3078],
0x1A1A – AI Standard (Real32) Channel 6 (6.0); n = 5 [ED3078],
0x1A1C – AI Standard (Real32) Channel 7 (6.0); n = 6 [ED3078],
0x1A1E – AI Standard (Real32) Channel 8 (6.0); n = 7 [ED3078]

Contents
Index – name size (byte.bit)

Index PDO: index of excluded PDOs

0x60n0:01 – Status_Underrange (0.1)
0x60n0:02 – Status_Overrange (0.1)
0x60n0:03 – Status_Limit 1 (0.2)
0x60n0:05 – Status_Limit 2 (0.2)
0x60n0:07 – Status_Error (0.1)
0x60n0:09 – Status_Steady State (0.1)
0x60n0:0C – Status_Tare Active (0.1)
0x60n0:0D – Status_Warning (0.1)
0x60n0:0F – Status_TxPDO State (0.1)
0x60n0:10 – Status_TxPDO Toggle (0.1)
0x60n0:11 – Value (Real32) (4.0)

0x1A10: 0x1A00, 0x1A01, 0x1A11
0x1A12: 0x1A02, 0x1A03, 0x1A13
0x1A14: 0x1A04, 0x1A05, 0x1A15
0x1A16: 0x1A06, 0x1A07, 0x1A17
0x1A18: 0x1A08, 0x1A09, 0x1A19
0x1A1A: 0x1A0A, 0x1A0B, 0x1A1B
0x1A1C: 0x1A0C, 0x1A0D, 0x1A1D
0x1A1E: 0x1A0E, 0x1A0F, 0x1A1F

0x1A11 – AI Compact (Real32) Channel 1 (4.0); n = 0 [ED3072, ED3074, ED3078]
0x1A13 – AI Compact (Real32) Channel 2 (4.0); n = 1 [ED3072, ED3074, ED3078],
0x1A15 – AI Compact (Real32) Channel 3 (4.0); n = 2 [ED3074, ED3078],
0x1A17 – AI Compact (Real32) Channel 4 (4.0); n = 3 [ED3074, ED3078],
0x1A19 – AI Compact (Real32) Channel 5 (4.0); n = 4 [ED3078],
0x1A1B – AI Compact (Real32) Channel 6 (4.0); n = 5 [ED3078],
0x1A1D – AI Compact (Real32) Channel 7 (4.0); n = 6 [ED3078],
0x1A1F – AI Compact (Real32) Channel 8 (4.0); n = 7 [ED3078]

Contents
Index – name size (byte.bit)

Index PDO: index of excluded PDOs

0x60n0:11 – Value (Real32) (4.0)

0x1A11: 0x1A00, 0x1A01, 0x1A10
0x1A13: 0x1A02, 0x1A03, 0x1A12
0x1A15: 0x1A04, 0x1A05, 0x1A14
0x1A17: 0x1A06, 0x1A07, 0x1A16
0x1A19: 0x1A08, 0x1A09, 0x1A18
0x1A1B: 0x1A0A, 0x1A0B, 0x1A1A
0x1A1D: 0x1A0C, 0x1A0D, 0x1A1C
0x1A1F: 0x1A0E, 0x1A0F, 0x1A1E

0x1A20 – AI Cycle Counter Channel 1 (2.0); n = 0 [ED3072, ED3074, ED3078]
0x1A22 – AI Cycle Counter Channel 2 (2.0); n = 1 [ED3072, ED3074, ED3078],
0x1A24 – AI Cycle Counter Channel 3 (2.0); n = 2 [ED3074, ED3078],
0x1A26 – AI Cycle Counter Channel 4 (2.0); n = 3 [ED3074, ED3078],
0x1A28 – AI Cycle Counter Channel 5 (2.0); n = 4 [ED3078],
0x1A2A – AI Cycle Counter Channel 6 (2.0); n = 5 [ED3078],
0x1A2C – AI Cycle Counter Channel 7 (2.0); n = 6 [ED3078],
0x1A2E – AI Cycle Counter Channel 8 (2.0); n = 7 [ED3078]

Contents
Index – name size (byte.bit)

Excluded PDOs

0x60n0:14 – Input Cycle Counter (2.0)

–

0x1A21 – AI Output Status Channel 1 (2.0); n = 0 [ED3072]
0x1A23 – AI Output Status Channel 2 (2.0); n = 1 [ED3072]

Contents
Index – name size (byte.bit)

Excluded PDOs

0x60n4:07 – Status_Error (0.1)
0x60n4:0A – Status_Output Overload (0.1)

–

0x1A30 – DEV Inputs Device (2.0)

Contents
Index – name size (byte.bit)

Excluded PDOs

0xF600:04 – Status_Diag (0.1)

–