0x60n0 | Input data

Index 60n0 AI Inputs Ch. (n+1), (for n = 0 (Ch. 1) … n = 7 (Ch. 8))

Index (hex)

Name

Meaning

Data type

Flags

Default

60n0:0

AI Inputs

Maximum subindex

INT16

RO

0x14 (20dec)

60n0:01

Underrange

Measuring range undershot, see chapter “Data flow” and “Range error”

BOOLEAN

RO

0x00 (0dec)

60n0:02

Overrange

Measuring range exceeded, see also chapter “Data flow” and “Range error”

BOOLEAN

RO

0x00 (0dec)

60n0:03

Limit 1

Limit value monitoring Limit 1

0: not active
1: Value is smaller than the limit value 1
2: Value is greater than the limit value 1
3: Value is equal to the limit value 1

BIT2

RO

0x00 (0dec)

60n0:05

Limit 2

Limit value monitoring Limit 2

0: not active
1: Value is smaller than the limit value 2
2: Value is greater than the limit value 2
3: Value is equal to the limit value 2

BIT2

RO

0x00 (0dec)

60n0:07

Error

The “Error” error bit is set if the date is invalid (overrange, underrange) (see chapter “Range error”)

BOOLEAN

RO

0x00 (0dec)

60n0:09

Steady State

Measured value is stable

BOOLEAN

RO

0x00 (0dec)

60n0:0C

Tare Active

  • 0: No tare active, or
    tare is determined on falling edge.
  • 1: Tare is active

BOOLEAN

RO

0x00 (0dec)

60n0:0D

Warning

The warning bit is set if the warning thresholds configured via CoE are exceeded. (see chapter “Range Warning”)

BOOLEAN

RO

0x00 (0dec)

60n0:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

60n0:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

60n0:11

Value

Analog input data

INT16

RO

0x0000 (0dec)

60n0:13

Value (Real32)

Analog input data (Real32)

REAL32

RO

0x00000000 (0dec)

60n0:14

Input Cycle Counter

The counter is incremented each time the input data in the process image is updated.

UINT16

RO

0x0000 (0dec)