0x60n0 | Input data
Index 60n0 AI Inputs Ch. (n+1), (for n = 0 (Ch. 1) … n = 1 (Ch. 2))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | AI Inputs | Maximum subindex | INT16 | RO | 0x14 (20dec) |
60n0:01 | Underrange | Measuring range undershot, see chapter “Data flow” and “Range error” | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Overrange | Measuring range exceeded, see also chapter “Data flow” and “Range error” | BOOLEAN | RO | 0x00 (0dec) |
60n0:03 | Limit 1 | Limit value monitoring Limit 1 0: not active | BIT2 | RO | 0x00 (0dec) |
60n0:05 | Limit 2 | Limit value monitoring Limit 2 0: not active | BIT2 | RO | 0x00 (0dec) |
60n0:07 | Error | The “Error” error bit is set if the date is invalid (overrange, underrange) (see chapter “Range error”) | BOOLEAN | RO | 0x00 (0dec) |
60n0:09 | Steady State | Measured value is stable | BOOLEAN | RO | 0x00 (0dec) |
60n0:0C | Tare Active |
| BOOLEAN | RO | 0x00 (0dec) |
60n0:0D | Warning | The warning bit is set if the warning thresholds configured via CoE are exceeded. (see chapter “Range Warning”) | BOOLEAN | RO | 0x00 (0dec) |
60n0:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Value | Analog input data | INT16 | RO | 0x0000 (0dec) |
60n0:13 | Value (Real32) | Analog input data (Real32) | REAL32 | RO | 0x00000000 (0dec) |
60n0:14 | Input Cycle Counter | The counter is incremented each time the input data in the process image is updated. | UINT16 | RO | 0x0000 (0dec) |
Index 60n4 AI Output Status Ch. (n+1), (for n = 0 (Ch. 1) … n = 1 (Ch. 2))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n4:0 | AI Output Status | Maximum subindex | INT16 | RO | 0x0A (10dec) |
60n4:07 | Error | Is set if the limit values of the output range are exceeded | BOOLEAN | RO | 0x00 (0dec) |
60n4:0A | Output Overload | Overload on the analog output | BOOLEAN | RO | 0x00 (0dec) |