Commissioning

The ED2504 EtherCAT Terminal provides four digital outputs, which are pulse-width-modulated signals. The duty cycle and output frequency can be set using either real or integer values.
In addition, each output has a digital input with configurable filter times.
The switching characteristics can be set to either positive or ground switching (PNP/NPN).

Each channel thus consists of a combination of a PWM output and a digital input. These are grouped together in a signal group called “SlotGroup n”. The signal group is configured via the “Slots” tab using the “Modules/slots procedure”. The number of configurable “ModuleGroups” and the functions available with them are described below.

Overview of slots and ModuleGroups:

Commissioning 1:Fig.17: ED2504 – Assigning SlotGroups and ModuleGroups in the “Slots” tab

The following ModuleGroups are available for each SlotGroup n (Output n, Input n):

“ModuleGroup”

“Description”

ModuleIdent

Description

PWM (Integer)

PWM_OUT_INT16_DI

PWM, Output Pulse Width, Period (INT16 Legacy), Digital Input

0x809C8,

0x2009C8

1x PWM output with adjustable pulse width and period (INT16),

1x digital input

PWM_OUT_INT16_ENC

PWM, Output Pulse Width, Period (INT16 Legacy), Frequency Input

0x809C8,

0x1809C8

1x PWM output with adjustable pulse width and period (INT16),

1x frequency input

PWM_OUT_INT32_DI

PWM, Output Pulse Width, Period (INT32 Legacy), Digital Input

0x3809C8,

0x2009C8

1x PWM output with adjustable pulse width and period (INT32),

1x digital input

PWM_OUT_INT32_ENC

PWM, Output Pulse Width, Period (INT32 Legacy), Frequency Input

0x3809C8,

0x1809C8

1x PWM output with adjustable pulse width and period (INT32),

1x frequency input

PWM (Real)

PWM_OUT_REAL32_DI

PWM, Output Duty Cycle, Frequency (REAL32), Digital Input

0x1009C8,

0x2009C8

1x PWM output with adjustable duty cycle and frequency (REAL32),

1x digital input

PWM_OUT_REAL32_ENC

PWM, Output Duty Cycle, Frequency (REAL32), Frequency Input

0x1009C8,

0x1809C8

1x PWM output with adjustable duty cycle and frequency (REAL32),

1x frequency input

PWM_OUT_REAL32_HWE

PWM, Output Duty Cycle, Frequency (REAL32), Hardware Enable

0x1009C8,

0x3009C8

1x PWM output with adjustable duty cycle and frequency (REAL32),

1x hardware enable input

Empty

EMPTY

Empty

–

A port that has no function must be assigned the value “Empty”.

Notice

Specifying an invalid module/slot configuration

If invalid module combinations are configured within a SlotGroup, then

  • the specification is rejected and
  • the following diagnostic message is output: 0x81B5 “Invalid module and slot configuration”.