Interface description
The number of interfaces of the control panel varies depending on whether the device is equipped with a push button extension. The following table provides information about the interfaces of the device without and with push button extension.
Control Panel | Interfaces |
|---|---|
CP79xx-1400 | DVI Extended input (X101) Power supply (X102) USB Extended 2.0 input (X103) |
CP79xx-1401 | DVI Extended input (X101) Power supply (X102) USB Extended 2.0 input (X103) Emergency stop and push button connection (XS01) |
The interfaces are located at the rear of the control panel (see fig. 3, section A).
The control panels with push button extension also have a USB interface in the front. It is located behind a screw cap (see Fig. 3, section B). The screw cap is attached to a wire so that it remains with the device even after unscrewing.
If you have ordered your device with a mounting arm adapter option (see chapter 4.2 Mounting), you must first gain access to the connection compartment of the device. The procedure is the same, regardless of whether you have ordered the mounting arm adapter with upwards or downwards orientation.
Follow the steps below to disassemble the cover, as shown in figure 4:
- 1. Loosen and remove the fastening screw with an Allen key (section A).
- 2. Pull the cover from the unit in the opposite direction to the mounting arm tube (section B).
- You now have access to the interfaces.
- 3. Slide the cover back onto the unit in the direction of the mounting arm adapter.
- 4. Tighten the fastening screw again with an Allen key.
- You have mounted the cover again.