Emergency stop and push button connection
The CP79xx-1401 Control Panels with integrated push button extension have an additional connection (XS01) at the rear side in the connection section. The 19-pin M23 connector can be used to connect the emergency stop button and the three electromechanical push buttons S2-S4 of the push button extension.
The maximum current carrying capacity of the contacts for the wiring of the emergency stop and push buttons is 100 mA at 35 V AC/DC max.
Pin | Assignment | Pin | Assignment |
---|---|---|---|
1 | S1.12 | 11 | LED red K1 |
2 | S1.11 | 12 | PE |
3 | S1.22 | 13 | S4.14 |
4 | S1.21 | 14 | S4.22 |
5 | S2.14 | 15 | LED white K1 |
6 | GND | 16 | NC |
7 | S2.22 | 17 | NC |
8 | LED green K1 | 18 | NC |
9 | S3.14 | 19 | +24 V |
10 | S3.22 |
|
|