Power supply
The control panel is supplied with a nominal input voltage of 24 VDC. The connection to the power supply as well as the external wiring of the device is made via the 4-pin M12 socket (X102).
Pin | Signal | Description |
|---|---|---|
1 | + 24 V | Power supply |
2 | NC | not connected |
3 | GND | 0 V |
4 | NC | not connected |
The plug for the power supply is specified for 16 A and can accommodate wire cross-sections of up to 0.75 mm2. For long supply lines, use 0.75 mm2 cables to achieve a low voltage drop on the supply line. There should be at least 22 V at the power supply plug of the control panel, so that the control panel remains switched on during voltage fluctuations. The plug is included in the delivery. You can obtain a replacement plug from your Beckhoff Sales using the following ordering option:
- C9900-P916: power supply connector for CP79xx, round connector IP65 with strain relief for the external supply cable