USB Extended 2.0 input
The control panel has a USB Extended 2.0 input (X103). The control panel is connected to the CU8801 USB-to-USB Extended converter box via the interface. The interface transmits USB 2.0 with 480 Mbit/s.
To realize a distance of 50 m without hubs, USB Extended 2.0 (USB-E 2.0) converts the USB signal so that it can be transmitted via a 50 m CAT-5 cable. In the control panel the signal is converted back to USB. This is not an Ethernet connection. No Ethernet switch or hub can be integrated in the USB Extended 2.0 cable.
Pin | Signal | Pin | Signal |
|---|---|---|---|
1 | + 5 V USB | 5 | BR RCV IN DP |
2 | RB TRN IN DP | 6 | BR RCV IN DM |
3 | RB TRN IN DM | 7 | + 15 V USB E |
4 | GND USB | 8 | GND USB |