Product overview
The CP62xx built-in Panel PC series is designed for installation in the front of a control cabinet and represents a powerful platform for use in machine and system engineering.
You can use the panel PC for the following applications, among others:
- various automation and visualization tasks
- wide range of IoT tasks, for example when used as an IoT gateway
- simple HMI applications
- axis control
- short cycle times
- high-volume data handling
The panel PC is available in the following five display sizes, with corresponding resolutions:
- 12-inch (800 x 600) 4:3
- 15-inch (1024 x 768) 4:3
- 19-inch (1280 x 1024) 5:4
In its basic configuration, the device includes the following features:
- 3½-inch motherboard
- Intel® processor
- DDR4-RAM
- 2½-inch hard disk/SSD
- 1 slot for 2½-inch hard disk/SSD
- 1 slot for CFast
- 24 V DC power supply unit
You can order your device without keys, with function keys, with a numerical keypad or with an alphanumerical keypad. Information on the key functions can be found in chapter 3.5 Key functions.
You can optionally order your device with additional PCIe® module slots or PCI/PCIe® plug-in card slots.
Order number | Description | Link to options |
---|---|---|
C9900-B500 | 2 PCIe® module slots | https://www.beckhoff.com/cp62xx Select a product variant and then select the "Options" tab at the bottom of the website. |
C9900-B504 | 2 PCIe® plug-in card slots | |
C9900-B508 | 2 PCI plug-in card slots | |
C9900-B512 | 1 PCI and 1 PCIe® plug-in card slot |
The additional module and plug-in card slots change the depth of the backplane cover. With module slots, the depth increases by 30 mm, with the various plug-in card slots by 66 mm.
Figure 1 shows an example of a CP62xx without extension (1), with PCIe® module slots (2) and with PCI/PCIe® plug-in card slots (3).
For more information on the interface options provided by the PCIe® module slots, please refer to chapter 3.3 Optional interfaces.
An overview of the PCI and PCIe® plug-in cards is available here.