Optional interfaces
You have the option of adding optional interfaces to your device. On the one hand, you can do this using PCIe® modules. This requires the device to be equipped with two PCIe® module slots (C9900-B500). The depth of the backplane cover of the device is increased by 30 mm due to the module slots. On the other hand, you can order additional interfaces ex factory, which are led out in the connection section of the device.
To install a PCIe® module in your device, you must first remove the panels. To do this, remove the two M3 screws from the panels.
You can order the following PCIe® modules for your device:
Order number | Description | Link to option |
|---|---|---|
FC9062 | Gigabit Ethernet PCIe® module | https://www.beckhoff.com/cp62xx Select a product variant and then select the "Options" tab at the bottom of the website. |
C9900-E301 | RS232 PCIe® module | |
C9900-E309 | RS485 PCIe® module | |
C9900-E310 | RS422 PCIe® module | |
C9900-E277 | USB 3.0 PCIe® module |
You can order the following interfaces ex factory for the connection section:
Order number | Description | Link to option |
|---|---|---|
C9900-E159 | Serial interface RS232 | https://www.beckhoff.com/cp62xx Select a product variant and then select the "Options" tab at the bottom of the website. |
C9900-E188 | Serial interface RS485 | |
C9900-E189 | Serial interface RS422 | |
C9900-E234 | 2 USB ports | |
FC9071-0000 | Gigabit Ethernet PC network card |
You can only order one serial interface as an option.
- PCIe® module FC9062 with 2 Gigabit Ethernet ports
- PCIe® module C9900-E301 with 2 serial interfaces RS232
- PCIe® module C9900-E309 with 2 serial interfaces RS485
- PCIe® module C9900-E310 with 2 serial interfaces RS422
- PCIe® module C9900-E277 with 2 USB 3.0 interfaces
- C9900-E159 with 1 serial interface RS232
- C9900-E188 with 1 serial interface RS485
- C9900-E189 with 1 serial interface RS422
- C9900-E234 with 2 USB 2.0 interfaces
- FC9071-0000 Gigabit Ethernet PC network card with 1 channel