PCIe® module C9900-E310 with 2 serial interfaces RS422
The RS422 PCIe® module contains two electrically isolated ix Industrial® type B sockets for high-speed serial data transmission. Two ix Industrial® type B to D-sub, 9-pin adapter cables are required (order identifier C9900-K922). The adapter cables are 50 cm long. The signal transfer takes place symmetrically.
The channels are protected by a common overvoltage protection. If an overvoltage occurs at one of the channels, both channels are switched off.
Pin | Signal | Type | Description |
|---|---|---|---|
1 | N/C | - | Not used |
2 | TxD + | Data-Out + | Transmit 422 |
3 | RxD + | Data-In + | Receive 422 |
4 | N/C | - | Not used |
5 | GND | Ground | Ground |
6 | VCC | VCC | +5 V |
7 | TxD - | Data-Out - | Transmit 422 |
8 | RxD - | Data-In - | Receive 422 |
9 | N/C | - | Not used |
10 | N/C | - | Not used |
On delivery the interface is configured as a full duplex endpoint as standard:
Function | Status |
|---|---|
Echo | on |
Auto send | off |
Always send | on |
Auto receive | off |
Always receive | on |
Termination | on |