Name plate

The name plate provides information about the equipment of the device. The name plate shown here serves only as an example.

Name plate 1:Fig.20: Name plate
Legend name plate

No.

Description

1

Model: the last four digits indicate the device generation.

2

Serial number = Beckhoff Traceability Number (BTN)

3

Date of manufacture

4

Mainboard

5

CPU

6

Main memory

7

Power supply

8

MAC addresses of the Ethernet interfaces (X108, X109)

9

Battery

10

Hard disk, CFast

11

Serial interface

12

DVI interface

13

USB interfaces (X104 - X107)

14

Ethernet interfaces (X108, X109)

15

Power supply connection (X110)

16

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.

17

FCC approval

18

Optional additional interface X101

19

Mini PCI

20

Touch pad

21

Touch screen

22

Display

23

Hard disk

24

Storage medium

25

Variant number: commercial number of the order code including ordering options