Structure

Figure 2 shows an example of the basic configuration of a CP62xx.

Structure 1:Fig.2: Structure
Legend structure

No.

Component

Description

1

Clamping lever

Mounting the device in the control cabinet wall

2

Fan cartridge

Optimum cooling of the inside of the device

3

Name plate

Information on the equipment of the device

4

Connection section

Access to interfaces

5

Display and touch screen glass

Operating the device