Product overview
The Beckhoff Panel generation with industrial multi-touch display is designed for installation on the mounting arm. The devices offer suitable solutions for a variety of applications.
The control panel has the following features:
- Different display sizes and resolutions, landscape and portrait mode:
- 7-inch (800 x 480) 5:3
- 12-inch (800 x 600) 4:3
- 12.1-inch (1280 x 800) 16:10
- 15-inch (1024 x 768) 4:3
- 15.6-inch (1366 x 768) 16:9
- 18.5-inch (1366 x 768) 16:9
- 19-inch (1280 x 1024) 5:4
- 21.5-inch, 1920 x 1080 (Full HD) (16:9)
- 24-inch, 1920 x 1080 (Full HD) (16:9)
- Multi-finger touch screen (PCT): e.g. for 10-finger touch
- Aluminum housing with glass front, IP65 all-round; the housing surface is electrically insulating
- Installation on an optional support arm system
Push button extension
You have the possibility to order the following control panels in landscape mode ex factory with the corresponding push button extension C9900-G02x or C9900-G05x:
- CP3912 (C9900-G022)
- CP3913 (C9900-G029)
- CP3915 (C9900-G023)
- CP3916 (C9900-G024, C9900-G050, C9900-G051)
- CP3918 (C9900-G025, C9900-G052, C9900-G053)
- CP3919 (C9900-G026)
- CP3921 (C9900-G028, C9900-G054, C9900-G055)
- CP3924 (C9900-G027, C9900-G056, C9900-G057)
Notes on the push button extension and the functions can be found in the installation and operating instructions for the C9900-G02x or C9900-G05x. Figure 1 shows an example of a control panel without (1) and with (2) push button extension.
Mechanical extensions
You have the option of ordering the control panel with mechanical extensions such as a toolboard (1) or a handle (2) (see Fig. 2). The extensions are mounted ex factory. The following ordering options are available to you:
Order identifier | Version |
---|---|
C9900-M406 | Toolboard for keyboard or tools, mounted on the bottom of a Control Panel or Panel PC CP3x12 to CP3x24, with integrated USB socket IP65 on the rear side |
C9900-M423 | Toolboard for keyboard and mouse or tools, mounted on the bottom of a Control Panel or Panel PC CP3x12 to CP3x24, with integrated 2-port USB-A socket IP65 on the rear side, and cable channel on the rear side for mouse and keyboard cables |
C9900-M419 | Toolboard for keyboard or tools, mounted on the bottom of a Control Panel or Panel PCs CP3x12 to CP3x24, without integrated USB IP65 socket on the rear side |
C9900-M361 | Handle, length = 386 mm, anodized aluminum, mounted on the bottom of a Control Panel or Panel PCs CP3x12 to CP3x24 |