Name plate

The name plate provides information about the control panel equipment. The name plate shown here serves only as an example.

Name plate 1:Fig.18: Name plate
Key for CP39xx name plate

No.

Description

1

Model: the last four digits indicate the product version.

2

Serial number (BTN)

3

Date of manufacture

4

Display

5

Touch screen

6

Power supply: 24 VDC, NEC class 2

7

Note: be sure to read the device manual.

8

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 9.2 Approvals.

9

Address of the vendor

10

FCC approval

11

Variant number: commercial number of the order code including ordering options