Structure

The following figure shows an example of the structure of the device for all device versions.

The control panel connection interfaces vary, depending on the product version. Otherwise, there are no differences in the external design of the device.

Structure 1:Fig.3: Structure
CP39xx configuration key

No.

Component

Description

1

Display and touch screen glass

Operating the control panel

2

Connection block

Control panel interfaces accessible

3

Optional USB interface under screw cap

Connection of peripheral devices

4

Optional mounting arm adapter

Beckhoff adapter for installation on the mounting arm tube from below