Interface description -0000

In the basic configuration, the CP39xx-0000 includes the following interfaces:

The interfaces are located on the rear side of the control panel on the connection block. The interfaces are freely accessible.

Interface description -0000 1:Fig.4: Connection block

For the control panel with Beckhoff mounting arm adapter, the connections are located inside the adapter. You must first gain access to the interfaces. The procedure is the same, regardless of whether you have ordered the mounting arm adapter with upwards or downwards orientation. The procedure is shown as an example for the mounting arm adapter with downwards orientation. Follow the steps below, as shown in Figure 5:

1. Insert a flat-blade screwdriver in the recesses on the underside of the mounting arm adapter (section A).
2. Bend the cover slightly outwards so that the latching lugs on the cover release the cover to allow it to be removed.
3. Carefully release the latching lugs (see marking in section A) using a flat-blade screwdriver as a lever.
4. Slide the cover upwards off the mounting arm adapter (section B).
Interface description -0000 2:Fig.5: Access to interfaces
You now have access to the interfaces.