USB Extended input

The CP39xx-0000 Control Panel has a USB Extended input (X103). The interface is used to connect the control panel to the CU8801 USB-to-USB extended transmitter box.

To realize a distance of 50 m without hubs, USB Extended converts the USB signal so that it can be transmitted via a 50 m CAT 5 cable. In the control panel the signal is converted back to USB. This is not an Ethernet connection. No Ethernet switch or hub can be integrated in the USB-Extended cable.

USB Extended input 1:Fig.8: USB-E input pin numbering
USB-E input pin assignment

Pin

Signal

1

MX0-

2

MX1+

3

MX1-

4

MX2+

5

MX2-

6

MX3+

7

MX3-

8

MX0+