DVI Extended input
The CP39xx-0000 Control Panel has a DVI Extended input (X102). It is used to transmit the graphics signal from the industrial PC to the control panel.
The graphics signal is transferred directly via a DVI cable over a distance of 50 m max. Such a cable length leads to strong distortion of the graphics signal on arrival at the control panel. A signal processor is used in the control panel to fully restore the DVI signal. The industrial PC requires a conventional DVI output.
Pin | Connection | Pin | Connection |
---|---|---|---|
1 | Shield | 11 | IN_TMDS_C+ |
2 | IN_TMDS_2+ | 12 | GND |
3 | GND | 13 | IN_TMDS_2+ |
4 | IN_TMDS_1- | 14 | IN_TMDS_1+ |
5 | GND | 15 | GND |
6 | IN_TMDS_0- | 16 | IN_TMDS_0+ |
7 | GND | 17 | HPD_DVI |
8 | + 5 V_DVI | 18 | GND |
9 | DDC DAT | 19 | IN_TMDS_C- |
10 | I2C-CLK |
|
|