Product overview
With the CP37xx series you can use multi-touch directly in the field. The devices in the robust aluminum housing are designed for mounting arm installation. The connection cables are routed through the mounting arm.
Thanks to its processors, you can use the panel PC for the following applications, among others:
- diverse automation and visualization tasks
- wide range of IoT tasks with data preprocessing
- simple HMI applications
- axis control
- short cycle times
- high-volume data handling
- other PC applications
The panel PC is available in the following display sizes, with corresponding resolutions in 4:3, 5:4 and 16:9 formats:
- 12-inch (800 x 600) 4:3
- 12.1-inch (1280 x 800) 16:10
- 15-inch (1024 x 768) 4:3
- 15.6-inch (1366 x 768) 16:9
- 18.5-inch (1366 x 768) 16:9
- 19-inch (1280 x 1024) 5:4
- 21.5-inch (1920 x 1080) 16:9
- 24-inch (1920 x 1080) 16:9
The device has a multi-finger touch screen and an aluminum housing with all-round IP65 protection. The housing surface is electrically insulating. The rotatable and tiltable mounting arm adapter for installation on the mounting arm is integrated.
In its basic configuration, the CP37xx includes the following features:
- Intel® processor
- DRAM
- CFast
- 24 V DC power supply unit