Interface description

In the basic configuration, the panel PC includes the following interfaces:

The interfaces are located at the rear of the panel PC in the connection compartment.

With a mounting arm adapter installed on the panel PC, you must first gain access to the connection compartment of the device. Follow the steps below, as shown in Fig. 2:

1. Use a screwdriver to reach the marked points between the mounting arm adapter and the cover (section A).
2. Bend the cover slightly outwards so that you can push out the latching lugs.
3. Slide the cover downwards off the mounting arm adapter (section B).
You now have access to the connection compartment of the panel PC (section C).
4. Then push the cover back onto the mounting arm adapter from bottom to top until the latching lugs snap back into place.
Interface description 1:Fig.2: Access connection compartment