Power supply
The panel PC is supplied with a nominal voltage of 24 V. The power supply and the protective earth of the panel PC are connected via the 12-pin round connector (X102).
The cable is routed through the mounting arm adapter. The main supply voltage is applied between pins 5 (0 V) and 6 (24 V). If the panel PC is equipped with an integrated uninterruptible power supply (UPS), an external battery can additionally be connected to PIN 1 and PIN 2. The two Beckhoff options C9900-U330 and C9900-U332 are available for this purpose.
Pin | Core | Signal | Description |
---|---|---|---|
1 | 1 | - BAT | Negative pole of the battery pack |
2 | 2 | + BAT | Positive pole of the battery pack |
3 | 3 | NC | not used |
4 | yellow/green | Protective earth | |
5 | 4 | - | 24 V supply voltage, negative pole |
6 | 5 | + 24 V | 24 V supply voltage, positive pole |
7 | 6 | PC-ON | Input PC-ON |
8 | 7 | P-S | Power Status output, minus is the negative pole of the supply voltage |
9 | - | NC | not used |
10 | - | NC | not used |
11 | - | NC | not used |
12 | - | NC | not used |
Pin | Core | Signal | Description |
---|---|---|---|
1 | 1, 8 | - BAT | Negative pole of the battery pack |
2 | 2, 9 | + BAT | Positive pole of the battery pack |
3 | 3 | NC | not used |
4 | yellow/green | Protective earth | |
5 | 4, 10 | - | 24 V supply voltage, negative pole |
6 | 5, 11 | + 24 V | 24 V supply voltage, positive pole |
7 | 6 | PC-ON | Input PC-ON |
8 | 7 | P-S | Power Status output, minus is the negative pole of the supply voltage |
9 | - | NC | not used |
10 | - | NC | not used |
11 | - | NC | not used |
12 | - | NC | not used |