Optional interfaces
You can extend the Panel PC beyond the basic configuration by additional interfaces. The following ordering options are available:
Options | Description |
|---|---|
C9900-E185 | IP65 connector in the connection compartment for the second on-board Ethernet adapter, push-pull Ethernet socket |
C9900-B416 | Third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, led out as IP65 built-in push-pull Ethernet socket 100/1000BASE-T on the connector bracket in the connection compartment |
C9900-E186 | IP65 connector M12 socket in the connection compartment for a serial interface RS232 |
C9900-E248 | IP65 connector M12 socket in the connection compartment for a serial interface RS422, electrical isolation, overvoltage protection. Configuration as full duplex endpoint: Echo on, Auto send off, Always send on, Auto receive off, Always receive on, Termination on |
C9900-E261 | IP65 connector M12 socket in the connection compartment for a serial interface ES485, electrical isolation, overvoltage protection. Configuration as endpoint without echo: Echo off, Auto send on, Always send off, Auto receive on, Always receive off, Termination on |
C9900-E279 | 1-port USB 3.0 socket with screw cap IP65 in the side panel |
C9900-E281 | 1-port USB 2.0 socket with IP65 screw cap in the side panel of the PC housing |
C9900-E283 | IP65 connector in connection compartment for one USB 3.0 port, push-pull USB 3.0 socket |
C9900-E187 | IP65 connector M12 socket in the connection compartment for a USB 2.0 port |
C9900-E304 | USB-A socket in the connection compartment for a USB 3.0 port, with IP65 cover |
C9900-E190 | USB-A socket in the connection compartment for a USB 2.0 port, with IP65 cover |
The panel PC can be equipped with a maximum of four interfaces. No further interfaces can be ordered. Any interfaces that are ordered are installed ex factory.