RS485

The optional RS485 serial interface includes an electrically isolated M12 IP65 socket for serial data transmission.

The channel features overvoltage protection. If an overvoltage occurs, the channel is switched off.

RS485 1:Fig.8: RS485 interface pin numbering
RS485 pin assignment

Pin

Signal

Type

Description

1

-

-

-

2

TxD +

Data-Out +

Transmit 485

3

RxD +

Data-In +

Receive 485

4

-

-

-

5

GND

Ground

Ground

6

VCC

VCC

+5 V

7

TxD-

Data-Out -

Transmit 485

8

RxD-

Data-In -

Receive 485

9

-

-

-

On delivery the interface is configured as a half-duplex endpoint without echo as standard:

RS485 standard configuration

Function

State

Echo

off

Auto send

on

Always send

off

Auto receive

on

Always receive

off

Termination

on