Ethernet RJ45
The additional, optional Ethernet RJ45 interfaces in the form of push-pull built-in sockets enable the connection of appropriate network components with data rates of 100/1000 Mbit/s in accordance with the Ethernet standards 100Base-T and 1000Base-T. The required speed is selected automatically. The cable is routed through the mounting arm adapter.
The RJ45 connection technology with twisted-pair cables is used. The maximum length of the cable connection is 100 m.
The Ethernet ports are suitable for cycle times <= 1 ms and for distributed clock applications in EtherCAT.
The Intel® i210 is used as controller.
Pin | Signal | Description |
|---|---|---|
1 | T2 + | Pair 2 |
2 | T2 + | |
3 | T3 + | Pair 3 |
4 | T1 + | Pair 1 |
5 | T1 - | |
6 | T3 - | Pair 3 |
7 | T4 + | Pair 4 |
8 | T4 - |