Name plate

The name plate provides information about the equipment of your panel PC. The name plate shown here serves only as an example.

Name plate 1:Fig.10: Name plate
Legend for CP37xx name plate

No.

Description

1

CFast

2

Main memory

3

CPU

4

Mainboard

5

Date of manufacture

6

Serial number (BTN)

7

Model: the last four digits indicate the product variant.

8

Variant number: commercial number of the order code including ordering options

9

Display

10

Touch screen

11

Power supply: 24 VDC, NEC class 2

12

MAC addresses of the Ethernet interfaces

13

FCC approval

14

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.