Product overview
With the CP32xx-1600 series you can use multi-touch directly in the field. The devices in the robust aluminum housing are designed for mounting arm installation.
Thanks to its processors, you can use the panel PC for the following applications, among others:
- diverse automation and visualization tasks
- wide range of IoT tasks with data preprocessing
- simple HMI applications
- axis control
- short cycle times
- high-volume data handling
- other PC applications
The panel PC is available in the following five display sizes, with corresponding resolutions in 5:4 and 16:9 formats:
- 15-inch (1024 x 768) 4:3
- 15.6-inch (1366 x 768) 16:9
- 18.5-inch (1366 x 768) 16:9
- 19-inch (1280 x 1024) 5:4
- 21.5-inch (1920 x 1080) 16:9
- 24-inch (1920 x 1080) 16:9
The device has a multi-finger touch screen and an aluminum housing with all-round IP65 protection. The housing surface is electrically insulating. The mounting arm adapter for installation on the mounting arm is freely selectable.
In its basic configuration, the CP32xx-1600 includes the following features:
- Intel® processor
- 1 x push-pull Ethernet 100/1000BASE-T connection
- 1 x USB
- Hard disk
Push button extension
The following panel PCs are optionally available ex factory with a corresponding push button extension, C9900-G05x:
- CP3216-1600 (C9900-G050, C9900-G051)
- CP3218-1600 (C9900-G052, C9900-G053)
- CP3221-1600 (C9900-G054, C9900-G055)
- CP3224-1600 (C9900-G056, C9900-G057)
For explanations of the push button extension and the functions, refer to the manual C9900-G05x. Figure 1 shows an example of a panel PC without (1) and with (2) push button extension.